SLVS139Y July 1996 – March 2024 TLV431 , TLV431A , TLV431B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | TLV431B | UNIT | |||||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||||
VREF | Reference voltage | VKA = VREF, IK=10mA | TA = 25°C | 1.234 | 1.24 | 1.246 | V | |
TA = full range (1) (see Figure 6-1) | TLV431BC | 1.227 | 1.253 | |||||
TLV431BI | 1.224 | 1.259 | ||||||
TLV431BQ | 1.221 | 1.265 | ||||||
VREF(dev) | VREF deviation over full temperature range (2) | VKA = VREF , IK = 10mA (1) (see Figure 6-1) | TLV431BC | 4 | 12 | mV | ||
TLV431BI | 6 | 20 | ||||||
TLV431BQ | 11 | 31 | ||||||
|
Ratio of VREF change in cathode voltage change | VKA = VREF to 6V, IK = 10mA (see Figure 6-2) | -1.5 | -2.7 | mV/V | |||
Iref | Reference terminal current | IK = 10mA, R1 = 10kΩ, R2 = open (see Figure 6-2) | 0.1 | 0.5 | µA | |||
Iref(dev) | Iref deviation over full temperature range (2) | IK = 10mA, R1 =10kΩ, R2 = open (3) (see Figure 6-2) | TLV431BC | 0.05 | 0.3 | µA | ||
TLV431BI | 0.1 | 0.4 | ||||||
TLV431BQ | 0.15 | 0.5 | ||||||
IK(min) | Minimum cathode current for regulation | VKA = VREF (see Figure 6-1) | 55 | 100 | µA | |||
IK(off) | Off-state cathode current | VREF = 0, VKA = 6V (see Figure 6-3) | 0.001 | 0.1 | µA | |||
|zKA| | Dynamic impedance (4) | VKA = VREF, f ≤ 1kHz, IK = 0.1mA to 15mA (see Figure 6-1) | 0.25 | 0.4 | Ω |