SLVS139X July   1996  – May 2018 TLV431 , TLV431A , TLV431B

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Simplified Schematic
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
    5. 6.5 Electrical Characteristics for TLV431
    6. 6.6 Electrical Characteristics for TLV431A
    7. 6.7 Electrical Characteristics for TLV431B
    8. 6.8 Typical Characteristics
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
      1. 8.4.1 Open Loop (Comparator)
      2. 8.4.2 Closed Loop
  9. Applications and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Comparator With Integrated Reference (Open Loop)
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Basic Operation
          2. 9.2.1.2.2 Overdrive
          3. 9.2.1.2.3 Output Voltage and Logic Input Level
            1. 9.2.1.2.3.1 Input Resistance
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Shunt Regulator/Reference
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
          1. 9.2.2.2.1 Programming Output/Cathode Voltage
          2. 9.2.2.2.2 Total Accuracy
          3. 9.2.2.2.3 Stability
        3. 9.2.2.3 Application Curve
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
    2. 12.2 Related Links
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Community Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DBZ|3
  • DBV|5
  • PK|3
  • LP|3
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VKA Cathode voltage(2) 7 V
IK Continuous cathode current –20 20 mA
Iref Reference current –0.05 3 mA
Operating virtual junction temperature 150 °C
Tstg Storage temperature –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
Voltage values are with respect to the anode terminal, unless otherwise noted.