SLVS139X July 1996 – May 2018 TLV431 , TLV431A , TLV431B
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Slow or inaccurate responses can also occur when the reference pin is not provided enough overdrive voltage. This is the amount of voltage that is higher than the internal virtual reference. The internal virtual reference voltage will be within the range of 1.24 V ±(0.5%, 1.0%, or 1.5%) depending on which version is being used.
The more overdrive voltage provided, the faster the TLV431 will respond. This can be seen in Figure 27 and Figure 28 where it displays the output responses to various input voltages.
For applications where TLV431 is being used as a comparator, it is best to set the trip point to greater than the positive expected error (that is, +1.0% for the A version). For fast response, setting the trip point to > 10% of the internal Vref should suffice.
For minimal voltage drop or difference from Vin to the ref pin, TI recommends using an input resistor < 10 kΩ to provide Iref.