SBVS481 November 2025 TLV777
PRODUCTION DATA
For this design example, the 3.3V output version (TLV77733) is selected. A nominal 4.2V input supply is assumed. Use a minimum 1μF input capacitor to minimize the effect of resistance and inductance between the 4.2V source and LDO input. Use a minimum 0.47μF output capacitance for stability and good load transient response. The dropout voltage (VDO) is less than 645mV maximum at a 3.3V output voltage and 1A output current. There are no dropout issues with a minimum 3.99V input voltage (4.2V − 5%) and a maximum 200mA output current.