SBOSA68D November 2021 – March 2024 TLV9161 , TLV9162 , TLV9164
PRODUCTION DATA
The TLV916x family (TLV9161, TLV9162, and TLV9164) is a family of 16V, general-purpose operational amplifiers. These devices offer exceptional DC precision and AC performance, including rail-to-rail input/output, low offset (±210µV, typical), low-offset drift (±0.25µV/°C, typ), and low noise (6.8nV/√Hz at 1kHz, 4.2nV/√Hz at 10kHz).
Features such as differential and common-mode input voltage ranges to the supply rails, high short-circuit current (±73mA), and high slew rate (33V/µs) make the TLV916x a flexible, robust, and high-performance op amp for industrial applications.
The TLV916x family of op amps is available in small-size packages (such as X2QFN and WSON), as well as standard packages (such as SOT-23, SOIC, and TSSOP), and is specified from –40°C to 125°C.| PART NUMBER(1) | CHANNEL COUNT | PACKAGE | PACKAGE SIZE(2) |
|---|---|---|---|
| TLV9161 | Single | DCK (SC70, 5) | 2.00mm × 2.10mm |
| DBV (SOT-23, 5) | 2.90mm × 2.80mm | ||
| TLV9161S | Single, Shutdown | DBV (SOT-23, 6) | 2.90mm × 2.80mm |
| TLV9162 | Dual | D (SOIC, 8) | 4.90mm × 6.00mm |
| DDF (SOT-23, 8) | 2.90mm × 2.80mm | ||
| PW (TSSOP, 8) | 3.00mm × 6.40mm | ||
| DGK (VSSOP, 8) | 3.00mm × 4.90mm | ||
| DSG (WSON, 8) | 2.00mm × 2.00mm | ||
| TLV9162S | Dual, Shutdown | RUG (X2QFN, 10) | 1.50mm × 2.00mm |
| TLV9164 | Quad | D (SOIC, 14) | 8.65mm × 6.00mm |
| PW (TSSOP, 14) | 5.00mm × 6.40mm |
TLV916x
in Current-Sensing Applications