SBOSAG0D October 2023 – June 2025 TMCS1133
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The desired overcurrent threshold, IOC, is set by applying an external voltage, VOC, to the VOC pin according to Equation 21.
where
An example of how to set the desired overcurrent threshold, IOC, is shown in Section 8.3.7.1.2. Regardless of which TMCS1133 sensitivity variant is chosen or which zero current output voltage option is selected, Equation 21 applies when calculating overcurrent threshold voltage VOC. A digital-to-analog converter (DAC) can be used to set the desired overcurrent threshold IOC, or a simple external resistor divider circuit can be used as shown in Section 8.3.7.1.1.