SNIS210G April 2019 – November 2023 TMP61-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VSns | Voltage Across Pins 2 (+) and 1 (–) | 0 | 5.5 | V | |
ISns | Current passing through the device TA = -40 °C to 150 °C | 0 | 400 | µA | |
Current passing through the device TA = 150 °C to 170 °C | 50 | 250 | |||
TA | Operating free-air temperature (Automotive Grade 1 DEC, QLPG Package) | –40 | 125 | °C | |
Operating free-air temperature (Automotive Grade 0 DYA Package) | –40 | 150 | |||
Operating free-air temperature (Automotive Grade 0 ELPG Package)(1) (2) | –40 | 170 |