SNIS210G April 2019 – November 2023 TMP61-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
R25 | Thermistor Resistance at 25°C(1) | TA = 25°C | 9.9 | 10 | 10.1 | kΩ | |
RTOL | Resistance Tolerance(1) | TA = 25°C | –1 | 1 | % | ||
RTOL | Resistance Tolerance(1) | TA = 0°C to 70°C | –1 | 1 | % | ||
TA = –40°C to 150°C | –1.5 | 1.5 | |||||
RTOL | Resistance Tolerance(1) | TA = 150°C to 170°C | -2.5 | 2.5 | % | ||
TCR-35 | Temperature Coefficient of Resistance | T1 = –40°C, T2 = –30°C | +6220 | ppm/°C | |||
TCR25 | T1 = 20°C, T2 = 30°C | +6400 | |||||
TCR85 | T1 = 80°C, T2 = 90°C | +5910 | |||||
TCR-35 % | Temperature Coefficient of Resistance Tolerance | T1 = –40°C, T2 = –30°C | ±0.4 | % | |||
TCR25 % | T1 = 20°C, T2 = 30°C | ±0.2 | |||||
TCR85 % | T1 = 80°C, T2 = 90°C | ±0.3 | |||||
ΔR | Sensor Long Term Drift (Reliability) | 96 hours continuous operation RH = 85 %, TA = 130°C, VBias = 5.5V |
-1 | 0.1 | 1 | % | |
600 hours continuous operation at TA = 150°C VBias = 5.5V, DEC Package |
-1 | 0.5 | 1.8 | ||||
600 hours continuous operation at TA = 150 °C VBias = 5.5V, DYA Package |
-1 | 0.2 | 1.2 | ||||
1000 hours continuous operation at TA = 150 °C VBias = 5.5V, DYA Package |
-1 | 0.2 | 1.2 | ||||
1000 hours continuous operation at TA = 150°C VBias = 5.5V, QLPG Package |
-0.5 | 0.5 | 1.4 | ||||
ΔR | Sensor Long Term Drift (Reliability) | 2300 hours continuous operation at TA = 160°C 24 hours continuous operation at TA = 175°C VBias = 5.5V, ELPG Package |
–2 | 1.1 | 4 | % | |
tRES (stirred liquid) | Thermal response to 63 % (DEC Package) | T1 = 25°C in Still Air to T2 = 125°C in Stirred Liquid | 0.6 | s | |||
tRES (stirred liquid) | Thermal response to 63 % (LPG Package) | T1 = 25°C in Still Air to T2 = 125°C in Stirred Liquid | 2.9 | s | |||
tRES (still air) | Thermal response to 63 % (DEC Package) | T1 = 25°C to T2 = 70°C in Still Air | 3.2 | s | |||
tRES (still air) | Thermal response to 63 % (LPG Package) | T1 = 25°C to T2 = 70°C in Still Air | 20 | s |