SPRS814D March 2012 – October 2019 TMS320C6655 , TMS320C6657
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Clock gating to each logic block is managed by the local power/sleep controllers (LPSCs) of each module. For modules with a dedicated clock or multiple clocks, the LPSC communicates with the PLL controller to enable and disable the clock (or clocks) of that module at the source. For modules that share a clock with other modules, the LPSC controls the clock gating.
Table 6-6 shows the C665x clock domains.
| LPSC NUMBER | MODULE(S) | NOTES |
|---|---|---|
| 0 | Shared LPSC for all peripherals other than those listed in this table | Always on |
| 1 | SmartReflex | Always on |
| 2 | DDR3 EMIF | Always on |
| 3 | EMAC | Software control |
| 4 | VCP2_A | Software control |
| 5 | Debug Subsystem and Tracers | Software control |
| 6 | Per-core TETB and System TETB | Software control |
| 7 | Reserved | Reserved |
| 8 | Reserved | Reserved |
| 9 | Reserved | Reserved |
| 10 | PCIe | Software control |
| 11 | SRIO | Software control |
| 12 | HyperLink | Software control |
| 13 | Reserved | Reserved |
| 14 | MSMC RAM | Software control |
| 15 | Reserved | Reserved |
| 16 | Reserved | Reserved |
| 17 | Reserved | Reserved |
| 18 | Reserved | Reserved |
| 19 | TCP3d | Software control |
| 20 | VCP2_1 | Software control |
| 21 | Reserved | Reserved |
| 22 | Reserved | Reserved |
| 23 | C66x CorePac 0 and Timer 0 | Software control |
| 24 | C66x CorePac 1 (C6657 only) and Timer 1 | Software control |
| No LPSC | Bootcfg, PSC, and PLL controller | These modules do not use LPSC. |