SPRSP68D January 2023 – November 2025 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OPERATING MODE | |||||||
| IDD | VDD current consumption during operational usage | This
is an estimation of current for a typical heavily loaded application. Actual currents
will vary depending on system activity, I/O electrical loading and switching
frequency. This includes Core supply current with Internal Vreg Enabled. - CPU is running from RAM - Flash is powered up - X1/X2 crystal is powered up - PLL is enabled, SYSCLK=Max Device frequency - Analog modules are powered up - Outputs are static without DC Load - Inputs are static high or low |
30 ℃ | 50 | mA | ||
| 85 ℃ | 58.8 | mA | |||||
| 125 ℃ | 72.82 | mA | |||||
| 134 ℃(3) | 74.9 | mA | |||||
| 155 ℃(4) | 77.48 | mA | |||||
| IDDIO | VDDIO current consumption during operational usage | 30 ℃ | 9.75 | mA | |||
| 85 ℃ | 8.14 | mA | |||||
| 125 ℃ | 8.12 | mA | |||||
| 134 ℃(3) | 8.2 | mA | |||||
| 155 ℃(4) | 8.34 | mA | |||||
| IDDA | VDDA current consumption during operational usage | 30 ℃ | 1.6 | mA | |||
| 85 ℃ | 2 | mA | |||||
| 125 ℃ | 2.3 | mA | |||||
| 134 ℃(3) | 2.4 | mA | |||||
| 155 ℃(4) | 2.5 | mA | |||||
| IDLE MODE | |||||||
| IDD | VDD current consumption while device is in Idle mode | -
CPU is in IDLE mode - Flash is powered down - PLL is Enabled, SYSCLK=Max Device Frequency, CPUCLK is gated - X1/X2 crystal is powered up - Analog Modules are powered down - Outputs are static without DC Load - Inputs are static high or low |
30 ℃ | 16.6 | mA | ||
| 85 ℃ | 28.1 | mA | |||||
| 125 ℃ | 41.02 | mA | |||||
| 130 ℃(3) | 42.0 | mA | |||||
| 153 ℃(4) | 43.8 | mA | |||||
| IDDIO | VDDIO current consumption while device is in Idle mode | 30 ℃ | 4 | mA | |||
| 85 ℃ | 4 | mA | |||||
| 125 ℃ | 4.5 | mA | |||||
| 130 ℃(3) | 4.6 | mA | |||||
| 153 ℃(4) | 5 | mA | |||||
| IDDA | VDDA current consumption while device is in Idle mode | 30 ℃ | 0.01 | mA | |||
| 85 ℃ | 0.1 | mA | |||||
| 125 ℃ | 0.1 | mA | |||||
| 130 ℃(3) | 0.1 | mA | |||||
| 153 ℃(4) | 0.1 | mA | |||||
| STANDBY MODE (PLL Enabled) | |||||||
| IDD | VDD current consumption while device is in Standby mode | -
CPU is in STANDBY mode - Flash is powered down - PLL is Enabled, SYSCLK & CPUCLK are gated - X1/X2 crystal is powered down - Analog Modules are powered down - Outputs are static without DC Load - Inputs are static high or low |
30 ℃ | 3.9 | mA | ||
| 85 ℃ | 11.2 | mA | |||||
| 125 ℃ | 28.02 | mA | |||||
| 129 ℃(3) | 29.0 | mA | |||||
| 152 ℃(4) | 30.9 | mA | |||||
| IDDIO | VDDIO current consumption while device is in Standby mode | 30 ℃ | 6.8 | mA | |||
| 85 ℃ | 5.11 | mA | |||||
| 125 ℃ | 5 | mA | |||||
| 129 ℃(3) | 5 | mA | |||||
| 152 ℃(4) | 5.06 | mA | |||||
| IDDA | VDDA current consumption while device is in Standby mode | 30 ℃ | 0.01 | mA | |||
| 85 ℃ | 0.1 | mA | |||||
| 125 ℃ | 0.1 | mA | |||||
| 129 ℃(3) | 0.1 | mA | |||||
| 152 ℃(4) | 0.1 | mA | |||||
| STANDBY MODE (PLL Disabled) | |||||||
| IDD | VDD current consumption while device is in Standby mode | -
CPU is in STANDBY mode - Flash is powered down - PLL is Disabled, SYSCLK & CPUCLK are gated - X1/X2 crystal is powered down - Analog Modules are powered down - Outputs are static without DC Load - Inputs are static high or low |
30 ℃ | 2.8 | mA | ||
| 85 ℃ | 10 | mA | |||||
| 125 ℃ | 26.82 | mA | |||||
| 129 ℃(3) | 27.7 | mA | |||||
| 152 ℃(4) | 29.64 | mA | |||||
| IDDIO | VDDIO current consumption while device is in Standby mode | 30 ℃ | 6.25 | mA | |||
| 85 ℃ | 4.36 | mA | |||||
| 125 ℃ | 4.22 | mA | |||||
| 129 ℃(3) | 4.23 | mA | |||||
| 152 ℃(4) | 4.27 | mA | |||||
| IDDA | VDDA current consumption while device is in Standby mode | 30 ℃ | 0.01 | mA | |||
| 85 ℃ | 0.1 | mA | |||||
| 125 ℃ | 0.1 | mA | |||||
| 129 ℃(3) | 0.1 | mA | |||||
| 152 ℃(4) | 0.1 | mA | |||||
| HALT MODE | |||||||
| IDD | VDD current consumption while device is in Halt mode | -
CPU is in HALT mode - Flash is powered down - PLL is Disabled, SYSCLK and CPUCLK are gated - X1/X2 crystal is powered down - Analog Modules are powered down - Outputs are static without DC Load - Inputs are static high or low |
30 ℃ | 2.3 | mA | ||
| 85 ℃ | 9.6 | mA | |||||
| 125 ℃ | 26.32 | mA | |||||
| 129 ℃(3) | 27.2 | mA | |||||
| 152 ℃(4) | 29.14 | mA | |||||
| IDDIO | VDDIO current consumption while device is in Halt mode | 30 ℃ | 6.20 | mA | |||
| 85 ℃ | 4.36 | mA | |||||
| 125 ℃ | 4.23 | mA | |||||
| 129 ℃(3) | 4.24 | mA | |||||
| 152 ℃(4) | 4.27 | mA | |||||
| IDDA | VDDA current consumption while device is in Halt mode | 30 ℃ | 0.01 | mA | |||
| 85 ℃ | 0.1 | mA | |||||
| 125 ℃ | 0.1 | mA | |||||
| 129 ℃(3) | 0.1 | mA | |||||
| 152 ℃(4) | 0.1 | mA | |||||
| FLASH ERASE/PROGRAM | |||||||
| IDD | VDD current consumption during Erase/Program cycle(1) | - CPU
is running from RAM - Flash going through continuous Program/Erase operation - PLL is enabled, SYSCLK=Max Device frequency. - Peripheral clocks are turned OFF. - X1/X2 crystal is powered up - Analog is powered down - Outputs are static without DC Load - Inputs are static high or low |
58 | 70 | mA | ||
| IDDIO | VDDIO current consumption during Erase/Program cycle(1) | 11 | 20 | mA | |||
| IDDA | VDDA current consumption during Erase/Program cycle | 0.1 | 2.5 | mA | |||
| RESET MODE | |||||||
| IDD | VDD current consumption while reset is active(2) | 30 ℃ | 2.2 | mA | |||
| 85 ℃ | 4.2 | mA | |||||
| 125 ℃ | 8.7 | mA | |||||
| 127 ℃(3) | 9 | mA | |||||
| 152 ℃(4) | 14 | mA | |||||
| IDDIO | VDDIO current consumption while reset is active(2) | 30 ℃ | 5 | mA | |||
| 85 ℃ | 5 | mA | |||||
| 125 ℃ | 5 | mA | |||||
| 127 ℃(3) | 5 | mA | |||||
| 152 ℃(4) | 5 | mA | |||||
| IDDA | VDDA current consumption while reset is active(2) | 30 ℃ | 0.01 | mA | |||
| 85 ℃ | 0.01 | mA | |||||
| 125 ℃ | 0.01 | mA | |||||
| 127 ℃(3) | 0.01 | mA | |||||
| 152 ℃(4) | 0.01 | mA | |||||