SPRSP61C October 2021 – December 2023 TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038C-Q1 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1
PRODMIX
Table 7-5 lists the Device Identification Registers. Additional information on these device identification registers can be found in the TMS320F28003x Real-Time Microcontrollers Technical Reference Manual. See the register descriptions of PARTIDH and PARTIDL for identification of production status (TMX or TMS) and other device information.
| NAME | ADDRESS | SIZE (x16) | DESCRIPTION | |
|---|---|---|---|---|
| PARTIDH | 0x0005 D00A | 2 | Device part identification number | |
| TMS320F280039C | 0x05FF 0500 | |||
| TMS320F280039 | 0x05FF 0500 | |||
| TMS320F280038C | 0x05FE 0500 | |||
| TMS320F280038 | 0x05FE 0500 | |||
| TMS320F280037C | 0x05FD 0500 | |||
| TMS320F280037 | 0x05FD 0500 | |||
| TMS320F280036C | 0x05FC 0500 | |||
| TMS320F280036 | 0x05FC 0500 | |||
| TMS320F280034 | 0x05FA 0500 | |||
| TMS320F280033 | 0x05F9 0500 | |||
| REVID | 0x0005 D00C | 2 | Silicon revision number | |
| Revision 0 | 0x0000 0000 | |||
| UID_UNIQUE | 0x0007 020C | 2 | Unique identification number. This number is different on each individual device with the same PARTIDH. This unique number can be used as a serial number in the application. This number is present only on TMS devices. | |