SPRSP61C October 2021 – December 2023 TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038C-Q1 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1
PRODMIX
For applications that do not need to use all functions of the device, Table 5-10 lists acceptable conditioning for any unused pins. When multiple options are listed in Table 5-10, any option is acceptable. Pins not listed in Table 5-10 must be connected according to Section 5.
| SIGNAL NAME | ACCEPTABLE PRACTICE |
|---|---|
| ANALOG | |
| VREFHI | Tie to VDDA (applies only if ADC is not used in the application) |
| VREFLO | Tie to VSSA |
| Analog input pins with DACx_OUT |
|
| Analog input pins (except DACx_OUT) |
|
| Analog input pins (shared with GPIOs)(1) |
|
| DIGITAL | |
| GPIOx |
|
| GPIO35/TDI | When TDI mux option is selected (default), the GPIO is in Input mode.
|
| GPIO37/TDO | When TDO mux option is selected (default), the GPIO is in Output mode only during JTAG activity; otherwise, it is in a tri-state condition. The pin must be biased to avoid extra current on the input buffer.
|
| TCK |
|
| TMS | Pullup resistor |
| GPIO19/X1 | Turn XTAL off and:
|
| GPIO18/X2 | Turn XTAL off and:
|
| POWER AND GROUND | |
| VDD | All VDD pins must be connected per Section 5.3. Pins should not be used to bias any external circuits. |
| VDDA | If a dedicated analog supply is not used, tie to VDDIO. |
| VDDIO | All VDDIO pins must be connected per Section 5.3. |
| VSS | All VSS pins must be connected to board ground. |
| VSSA | If an analog ground is not used, tie to VSS. |