SPRSP61C October 2021 – December 2023 TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038C-Q1 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1
PRODMIX
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage | VDDIO with respect to VSS | –0.3 | 4.6 | V |
| VDDA with respect to VSSA | –0.3 | 4.6 | ||
| VDD with respect to VSS | –0.3 | 1.5 | ||
| Input voltage | VIN (3.3 V) | –0.3 | 4.6 | V |
| Output voltage | VO | –0.3 | 4.6 | V |
| Input clamp current | Digital/analog input (per pin), IIK (VIN < VSS/VSSA or VIN > VDDIO/VDDA)(4) | –20 | 20 | mA |
| Total for all inputs, IIKTOTAL (VIN < VSS/VSSA or VIN > VDDIO/VDDA) |
–20 | 20 | ||
| Output current | Digital output (per pin), IOUT | –20 | 20 | mA |
| Free-Air temperature | TA | –40 | 125 | °C |
| Operating junction temperature | TJ | –40 | 150 | °C |
| Storage temperature(3) | Tstg | –65 | 150 | °C |