SPRSP61C October 2021 – December 2023 TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038C-Q1 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1
PRODMIX
| SIGNAL NAME | MUX POSITION | 100 PZ | 80 PN | 64 PMQ | 64 PM | 48 PT | PIN TYPE | DESCRIPTION |
|---|---|---|---|---|---|---|---|---|
| ANALOG | ||||||||
| A0 | 23 | 19 | 15 | 15 | 11 | I | ADC-A Input 0 | |
| B15 | I | ADC-B Input 15 | ||||||
| C15 | I | ADC-C Input 15 | ||||||
| CMP3_HP2 | I | CMPSS-3 High Comparator Positive Input 2 | ||||||
| CMP3_LP2 | I | CMPSS-3 Low Comparator Positive Input 2 | ||||||
| DACA_OUT | O | Buffered DAC-A Output. | ||||||
| AIO231 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 231 This pin also has digital mux functions which are described in the GPIO section of this table. | |||||
| A1 | 22 | 18 | 14 | 14 | 10 | I | ADC-A Input 1 | |
| B7 | I | ADC-B Input 7 | ||||||
| CMP1_HP4 | I | CMPSS-1 High Comparator Positive Input 4 | ||||||
| CMP1_LP4 | I | CMPSS-1 Low Comparator Positive Input 4 | ||||||
| DACB_OUT | O | Buffered DAC-B Output. | ||||||
| AIO232 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 232 This pin also has digital mux functions which are described in the GPIO section of this table. | |||||
| A2 | 17 | 13 | 9 | 9 | 6 | I | ADC-A Input 2 | |
| B6 | I | ADC-B Input 6 | ||||||
| C9 | I | ADC-C Input 9 | ||||||
| CMP1_HP0 | I | CMPSS-1 High Comparator Positive Input 0 | ||||||
| CMP1_LP0 | I | CMPSS-1 Low Comparator Positive Input 0 | ||||||
| AIO224 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 224 This pin also has digital mux functions which are described in the GPIO section of this table. | |||||
| A3 | 18 | I | ADC-A Input 3 | |||||
| CMP3_HP5 | I | CMPSS-3 High Comparator Positive Input 5 | ||||||
| CMP3_LP5 | I | CMPSS-3 Low Comparator Positive Input 5 | ||||||
| AIO229 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 229 | |||||
| A3 | 12 | 8 | 8 | 5 | I | ADC-A Input 3 | ||
| CMP3_HP5 | I | CMPSS-3 High Comparator Positive Input 5 | ||||||
| CMP3_LP5 | I | CMPSS-3 Low Comparator Positive Input 5 | ||||||
| A4 | 36 | 27 | 23 | 23 | 19 | I | ADC-A Input 4 | |
| B8 | I | ADC-B Input 8 | ||||||
| CMP2_HP0 | I | CMPSS-2 High Comparator Positive Input 0 | ||||||
| CMP2_LP0 | I | CMPSS-2 Low Comparator Positive Input 0 | ||||||
| AIO225 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 225 This pin also has digital mux functions which are described in the GPIO section of this table. | |||||
| A5 | 35 | I | ADC-A Input 5 | |||||
| CMP2_HP5 | I | CMPSS-2 High Comparator Positive Input 5 | ||||||
| CMP2_LP5 | I | CMPSS-2 Low Comparator Positive Input 5 | ||||||
| AIO249 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 249 | |||||
| A5 | 17 | 13 | 13 | 9 | I | ADC-A Input 5 | ||
| CMP2_HP5 | I | CMPSS-2 High Comparator Positive Input 5 | ||||||
| CMP2_LP5 | I | CMPSS-2 Low Comparator Positive Input 5 | ||||||
| A6 | 14 | 10 | 6 | 6 | 4 | I | ADC-A Input 6 | |
| CMP1_HP2 | I | CMPSS-1 High Comparator Positive Input 2 | ||||||
| CMP1_LP2 | I | CMPSS-1 Low Comparator Positive Input 2 | ||||||
| AIO228 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 228 This pin also has digital mux functions which are described in the GPIO section of this table. | |||||
| A8 | 37 | I | ADC-A Input 8 | |||||
| CMP4_HP4 | I | CMPSS-4 High Comparator Positive Input 4 | ||||||
| CMP4_LP4 | I | CMPSS-4 Low Comparator Positive Input 4 | ||||||
| AIO240 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 240 This pin also has digital mux functions which are described in the GPIO section of this table. | |||||
| A8 | 24 | 20 | 20 | 16 | I | ADC-A Input 8 | ||
| CMP4_HP4 | I | CMPSS-4 High Comparator Positive Input 4 | ||||||
| CMP4_LP4 | I | CMPSS-4 Low Comparator Positive Input 4 | ||||||
| AIO241 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 241 This pin also has digital mux functions which are described in the GPIO section of this table. | |||||
| A9 | 38 | 28 | 24 | 24 | 20 | I | ADC-A Input 9 | |
| CMP2_HP2 | I | CMPSS-2 High Comparator Positive Input 2 | ||||||
| CMP2_LP2 | I | CMPSS-2 Low Comparator Positive Input 2 | ||||||
| AIO227 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 227 This pin also has digital mux functions which are described in the GPIO section of this table. | |||||
| A10 | 40 | 29 | 25 | 25 | 21 | I | ADC-A Input 10 | |
| B1 | I | ADC-B Input 1 | ||||||
| C10 | I | ADC-C Input 10 | ||||||
| CMP2_HN0 | I | CMPSS-2 High Comparator Negative Input 0 | ||||||
| CMP2_HP3 | I | CMPSS-2 High Comparator Positive Input 3 | ||||||
| CMP2_LN0 | I | CMPSS-2 Low Comparator Negative Input 0 | ||||||
| CMP2_LP3 | I | CMPSS-2 Low Comparator Positive Input 3 | ||||||
| AIO230 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 230 This pin also has digital mux functions which are described in the GPIO section of this table. | |||||
| A11 | 20 | 16 | 12 | 12 | 8 | I | ADC-A Input 11 | |
| B10 | I | ADC-B Input 10 | ||||||
| C0 | I | ADC-C Input 0 | ||||||
| CMP1_HN1 | I | CMPSS-1 High Comparator Negative Input 1 | ||||||
| CMP1_HP1 | I | CMPSS-1 High Comparator Positive Input 1 | ||||||
| CMP1_LN1 | I | CMPSS-1 Low Comparator Negative Input 1 | ||||||
| CMP1_LP1 | I | CMPSS-1 Low Comparator Positive Input 1 | ||||||
| AIO237 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 237 This pin also has digital mux functions which are described in the GPIO section of this table. | |||||
| A12 | 28 | 22 | 18 | 18 | 14 | I | ADC-A Input 12 | |
| CMP2_HN1 | I | CMPSS-2 High Comparator Negative Input 1 | ||||||
| CMP2_HP1 | I | CMPSS-2 High Comparator Positive Input 1 | ||||||
| CMP2_LN1 | I | CMPSS-2 Low Comparator Negative Input 1 | ||||||
| CMP2_LP1 | I | CMPSS-2 Low Comparator Positive Input 1 | ||||||
| AIO238 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 238 This pin also has digital mux functions which are described in the GPIO section of this table. | |||||
| A14 | 19 | 15 | 11 | 11 | I | ADC-A Input 14 | ||
| B14 | I | ADC-B Input 14 | ||||||
| C4 | I | ADC-C Input 4 | ||||||
| CMP3_HP4 | I | CMPSS-3 High Comparator Positive Input 4 | ||||||
| CMP3_LP4 | I | CMPSS-3 Low Comparator Positive Input 4 | ||||||
| AIO239 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 239 This pin also has digital mux functions which are described in the GPIO section of this table. | |||||
| A15 | 14 | 10 | 10 | 7 | I | ADC-A Input 15 | ||
| CMP1_HN0 | I | CMPSS-1 High Comparator Negative Input 0 | ||||||
| CMP1_HP3 | I | CMPSS-1 High Comparator Positive Input 3 | ||||||
| CMP1_LN0 | I | CMPSS-1 Low Comparator Negative Input 0 | ||||||
| CMP1_LP3 | I | CMPSS-1 Low Comparator Positive Input 3 | ||||||
| AIO233 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 233 This pin also has digital mux functions which are described in the GPIO section of this table. | |||||
| B0 | 41 | I | ADC-B Input 0 | |||||
| C11 | I | ADC-C Input 11 | ||||||
| CMP2_HP4 | I | CMPSS-2 High Comparator Positive Input 4 | ||||||
| CMP2_LP4 | I | CMPSS-2 Low Comparator Positive Input 4 | ||||||
| AIO253 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 253 | |||||
| B0 | 24 | 20 | 20 | 16 | I | ADC-B Input 0 | ||
| C11 | I | ADC-C Input 11 | ||||||
| CMP2_HP4 | I | CMPSS-2 High Comparator Positive Input 4 | ||||||
| CMP2_LP4 | I | CMPSS-2 Low Comparator Positive Input 4 | ||||||
| B2 | 15 | 11 | 7 | 7 | 4 | I | ADC-B Input 2 | |
| C6 | I | ADC-C Input 6 | ||||||
| CMP3_HP0 | I | CMPSS-3 High Comparator Positive Input 0 | ||||||
| CMP3_LP0 | I | CMPSS-3 Low Comparator Positive Input 0 | ||||||
| AIO226 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 226 This pin also has digital mux functions which are described in the GPIO section of this table. | |||||
| B3 | 16 | 12 | 8 | 8 | 5 | I | ADC-B Input 3 | |
| CMP3_HN0 | I | CMPSS-3 High Comparator Negative Input 0 | ||||||
| CMP3_HP3 | I | CMPSS-3 High Comparator Positive Input 3 | ||||||
| CMP3_LN0 | I | CMPSS-3 Low Comparator Negative Input 0 | ||||||
| CMP3_LP3 | I | CMPSS-3 Low Comparator Positive Input 3 | ||||||
| VDAC | I | Optional external reference voltage for on-chip DACs. | ||||||
| AIO242 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 242 This pin also has digital mux functions which are described in the GPIO section of this table. | |||||
| B4 | 39 | 28 | 24 | 24 | 20 | I | ADC-B Input 4 | |
| C8 | I | ADC-C Input 8 | ||||||
| CMP4_HP0 | I | CMPSS-4 High Comparator Positive Input 0 | ||||||
| CMP4_LP0 | I | CMPSS-4 Low Comparator Positive Input 0 | ||||||
| AIO236 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 236 | |||||
| B5 | 32 | I | ADC-B Input 5 | |||||
| CMP1_HP5 | I | CMPSS-1 High Comparator Positive Input 5 | ||||||
| CMP1_LP5 | I | CMPSS-1 Low Comparator Positive Input 5 | ||||||
| AIO252 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 252 This pin also has digital mux functions which are described in the GPIO section of this table. | |||||
| B5 | 48 | 33 | I | ADC-B Input 5 | ||||
| CMP1_HP5 | I | CMPSS-1 High Comparator Positive Input 5 | ||||||
| CMP1_LP5 | I | CMPSS-1 Low Comparator Positive Input 5 | ||||||
| GPIO20 | I/O | General-Purpose Input Output 20 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||||
| B11 | 30 | I | ADC-B Input 11 | |||||
| CMP4_HP5 | I | CMPSS-4 High Comparator Positive Input 5 | ||||||
| CMP4_LP5 | I | CMPSS-4 Low Comparator Positive Input 5 | ||||||
| AIO251 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 251 | |||||
| B11 | 49 | 34 | I | ADC-B Input 11 | ||||
| CMP4_HP5 | I | CMPSS-4 High Comparator Positive Input 5 | ||||||
| CMP4_LP5 | I | CMPSS-4 Low Comparator Positive Input 5 | ||||||
| GPIO21 | I/O | General-Purpose Input Output 21 This pin also has digital mux functions which are described in the GPIO section of this table. | ||||||
| C1 | 29 | 22 | 18 | 18 | 14 | I | ADC-C Input 1 | |
| CMP4_HP2 | I | CMPSS-4 High Comparator Positive Input 2 | ||||||
| CMP4_LP2 | I | CMPSS-4 Low Comparator Positive Input 2 | ||||||
| AIO248 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 248 | |||||
| AIO248 | 29 | 22 | 18 | 18 | 14 | I | Analog Pin Used For Digital Input 248 | |
| B12 | 21 | 17 | 13 | 13 | 9 | I | ADC-B Input 12 | |
| C2 | I | ADC-C Input 2 | ||||||
| CMP3_HN1 | I | CMPSS-3 High Comparator Negative Input 1 | ||||||
| CMP3_HP1 | I | CMPSS-3 High Comparator Positive Input 1 | ||||||
| CMP3_LN1 | I | CMPSS-3 Low Comparator Negative Input 1 | ||||||
| CMP3_LP1 | I | CMPSS-3 Low Comparator Positive Input 1 | ||||||
| AIO244 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 244 This pin also has digital mux functions which are described in the GPIO section of this table. | |||||
| A7 | 31 | 23 | 19 | 19 | 15 | I | ADC-A Input 7 | |
| C3 | I | ADC-C Input 3 | ||||||
| CMP4_HN1 | I | CMPSS-4 High Comparator Negative Input 1 | ||||||
| CMP4_HP1 | I | CMPSS-4 High Comparator Positive Input 1 | ||||||
| CMP4_LN1 | I | CMPSS-4 Low Comparator Negative Input 1 | ||||||
| CMP4_LP1 | I | CMPSS-4 Low Comparator Positive Input 1 | ||||||
| AIO245 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 245 This pin also has digital mux functions which are described in the GPIO section of this table. | |||||
| C5 | 28 | 12 | 8 | 8 | 5 | I | ADC-C Input 5 | |
| B9 | 18 | 14 | 10 | 10 | 7 | I | ADC-B Input 9 | |
| C7 | I | ADC-C Input 7 | ||||||
| C14 | 42 | I | ADC-C Input 14 | |||||
| CMP4_HN0 | I | CMPSS-4 High Comparator Negative Input 0 | ||||||
| CMP4_HP3 | I | CMPSS-4 High Comparator Positive Input 3 | ||||||
| CMP4_LN0 | I | CMPSS-4 Low Comparator Negative Input 0 | ||||||
| CMP4_LP3 | I | CMPSS-4 Low Comparator Positive Input 3 | ||||||
| AIO247 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 247 | |||||
| C14 | 27 | 23 | 23 | 19 | I | ADC-C Input 14 | ||
| CMP4_HN0 | I | CMPSS-4 High Comparator Negative Input 0 | ||||||
| CMP4_HP3 | I | CMPSS-4 High Comparator Positive Input 3 | ||||||
| CMP4_LN0 | I | CMPSS-4 Low Comparator Negative Input 0 | ||||||
| CMP4_LP3 | I | CMPSS-4 Low Comparator Positive Input 3 | ||||||
| VREFHI | 24, 25 | 20 | 16 | 16 | 12 | I | ADC High Reference. In external reference mode, externally drive the high reference voltage onto this pin. In internal reference mode, a voltage is driven onto this pin by the device. In either mode, place at least a 2.2-µF capacitor on this pin. This capacitor should be placed as close to the device as possible between the VREFHI and VREFLO pins. | |
| VREFLO | 26, 27 | 21 | 17 | 17 | 13 | I | ADC Low Reference | |
| GPIO | ||||||||
| AIO231 | 0, 4, 8, 12 | 23 | 19 | 15 | 15 | 11 | I | Analog Pin Used For Digital Input 231 This pin also has analog functions which are described in the ANALOG section of this table. |
| SD1_C1 | 2 | I | SDFM-1 Channel 1 Clock Input | |||||
| HIC_BASESEL1 | 15 | I | HIC Base address range select 1 | |||||
| AIO232 | 0, 4, 8, 12 | 22 | 18 | 14 | 14 | 10 | I | Analog Pin Used For Digital Input 232 This pin also has analog functions which are described in the ANALOG section of this table. |
| SD1_D4 | 2 | I | SDFM-1 Channel 4 Data Input | |||||
| HIC_BASESEL0 | 15 | I | HIC Base address range select 0 | |||||
| AIO224 | 0, 4, 8, 12 | 17 | 13 | 9 | 9 | 6 | I | Analog Pin Used For Digital Input 224 This pin also has analog functions which are described in the ANALOG section of this table. |
| SD2_D3 | 2 | I | SDFM-2 Channel 3 Data Input | |||||
| HIC_A3 | 15 | I | HIC Address 3 | |||||
| AIO225 | 0, 4, 8, 12 | 36 | 27 | 23 | 23 | 19 | I | Analog Pin Used For Digital Input 225 This pin also has analog functions which are described in the ANALOG section of this table. |
| SD2_C2 | 2 | I | SDFM-2 Channel 2 Clock Input | |||||
| HIC_NWE | 15 | I | HIC Data Write enable from host | |||||
| AIO228 | 0, 4, 8, 12 | 14 | 10 | 6 | 6 | 4 | I | Analog Pin Used For Digital Input 228 This pin also has analog functions which are described in the ANALOG section of this table. |
| SD2_C1 | 2 | I | SDFM-2 Channel 1 Clock Input | |||||
| HIC_A0 | 15 | I | HIC Address 0 | |||||
| AIO240 | 0, 4, 8, 12 | 37 | I | Analog Pin Used For Digital Input 240 This pin also has analog functions which are described in the ANALOG section of this table. | ||||
| SD2_C1 | 2 | I | SDFM-2 Channel 1 Clock Input | |||||
| HIC_NBE1 | 15 | I | HIC Byte enable 1 | |||||
| AIO241 | 0, 4, 8, 12 | 24 | 20 | 20 | 16 | I | Analog Pin Used For Digital Input 241 This pin also has analog functions which are described in the ANALOG section of this table. | |
| SD2_C1 | 2 | I | SDFM-2 Channel 1 Clock Input | |||||
| HIC_NBE1 | 15 | I | HIC Byte enable 1 | |||||
| AIO227 | 0, 4, 8, 12 | 38 | 28 | 24 | 24 | 20 | I | Analog Pin Used For Digital Input 227 This pin also has analog functions which are described in the ANALOG section of this table. |
| SD1_C3 | 2 | I | SDFM-1 Channel 3 Clock Input | |||||
| HIC_NBE0 | 15 | I | HIC Byte enable 0 | |||||
| AIO230 | 0, 4, 8, 12 | 40 | 29 | 25 | 25 | 21 | I | Analog Pin Used For Digital Input 230 This pin also has analog functions which are described in the ANALOG section of this table. |
| SD1_C4 | 2 | I | SDFM-1 Channel 4 Clock Input | |||||
| HIC_BASESEL2 | 15 | I | HIC Base address range select 2 | |||||
| AIO237 | 0, 4, 8, 12 | 20 | 16 | 12 | 12 | 8 | I | Analog Pin Used For Digital Input 237 This pin also has analog functions which are described in the ANALOG section of this table. |
| SD1_D2 | 2 | I | SDFM-1 Channel 2 Data Input | |||||
| HIC_A6 | 15 | I | HIC Address 6 | |||||
| AIO238 | 0, 4, 8, 12 | 28 | 22 | 18 | 18 | 14 | I | Analog Pin Used For Digital Input 238 This pin also has analog functions which are described in the ANALOG section of this table. |
| SD2_C3 | 2 | I | SDFM-2 Channel 3 Clock Input | |||||
| HIC_NCS | 15 | I | HIC Chip select input | |||||
| AIO239 | 0, 4, 8, 12 | 19 | 15 | 11 | 11 | I | Analog Pin Used For Digital Input 239 This pin also has analog functions which are described in the ANALOG section of this table. | |
| SD1_D1 | 2 | I | SDFM-1 Channel 1 Data Input | |||||
| HIC_A5 | 15 | I | HIC Address 5 | |||||
| AIO233 | 0, 4, 8, 12 | 14 | 10 | 10 | 7 | I | Analog Pin Used For Digital Input 233 This pin also has analog functions which are described in the ANALOG section of this table. | |
| SD2_D1 | 2 | I | SDFM-2 Channel 1 Data Input | |||||
| HIC_A4 | 15 | I | HIC Address 4 | |||||
| AIO226 | 0, 4, 8, 12 | 15 | 11 | 7 | 7 | 4 | I | Analog Pin Used For Digital Input 226 This pin also has analog functions which are described in the ANALOG section of this table. |
| SD2_D4 | 2 | I | SDFM-2 Channel 4 Data Input | |||||
| HIC_A1 | 15 | I | HIC Address 1 | |||||
| AIO242 | 0, 4, 8, 12 | 16 | 12 | 8 | 8 | 5 | I | Analog Pin Used For Digital Input 242 This pin also has analog functions which are described in the ANALOG section of this table. |
| SD2_D2 | 2 | I | SDFM-2 Channel 2 Data Input | |||||
| HIC_A2 | 15 | I | HIC Address 2 | |||||
| AIO252 | 0, 4, 8, 12 | 32 | I | Analog Pin Used For Digital Input 252 This pin also has analog functions which are described in the ANALOG section of this table. | ||||
| SD2_C4 | 2 | I | SDFM-2 Channel 4 Clock Input | |||||
| AIO244 | 0, 4, 8, 12 | 21 | 17 | 13 | 13 | 9 | I | Analog Pin Used For Digital Input 244 This pin also has analog functions which are described in the ANALOG section of this table. |
| SD1_D3 | 2 | I | SDFM-1 Channel 3 Data Input | |||||
| HIC_A7 | 15 | I | HIC Address 7 | |||||
| AIO245 | 0, 4, 8, 12 | 31 | 23 | 19 | 19 | 15 | I | Analog Pin Used For Digital Input 245 This pin also has analog functions which are described in the ANALOG section of this table. |
| SD1_C2 | 2 | I | SDFM-1 Channel 2 Clock Input | |||||
| HIC_NOE | 15 | O | HIC Output enable for data bus | |||||
| GPIO0 | 0, 4, 8, 12 | 79 | 63 | 52 | 52 | 42 | I/O | General-Purpose Input Output 0 |
| EPWM1_A | 1 | O | ePWM-1 Output A | |||||
| I2CA_SDA | 6 | I/OD | I2C-A Open-Drain Bidirectional Data | |||||
| SPIA_STE | 7 | I/O | SPI-A Slave Transmit Enable (STE) | |||||
| FSIRXA_CLK | 9 | I | FSIRX-A Input Clock | |||||
| MCAN_RX | 10 | I | CAN/CAN FD Receive | |||||
| CLB_OUTPUTXBAR8 | 11 | O | CLB Output X-BAR Output 8 | |||||
| EQEP1_INDEX | 13 | I/O | eQEP-1 Index | |||||
| HIC_D7 | 14 | I/O | HIC Data 7 | |||||
| HIC_BASESEL1 | 15 | I | HIC Base address range select 1 | |||||
| GPIO1 | 0, 4, 8, 12 | 78 | 62 | 51 | 51 | 41 | I/O | General-Purpose Input Output 1 |
| EPWM1_B | 1 | O | ePWM-1 Output B | |||||
| I2CA_SCL | 6 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||||
| SPIA_SOMI | 7 | I/O | SPI-A Slave Out, Master In (SOMI) | |||||
| MCAN_TX | 10 | O | CAN/CAN FD Transmit | |||||
| CLB_OUTPUTXBAR7 | 11 | O | CLB Output X-BAR Output 7 | |||||
| HIC_A2 | 13 | I | HIC Address 2 | |||||
| FSITXA_TDM_D1 | 14 | I | FSITX-A Time Division Multiplexed Additional Data Input | |||||
| HIC_D10 | 15 | I/O | HIC Data 10 | |||||
| GPIO2 | 0, 4, 8, 12 | 77 | 61 | 50 | 50 | 40 | I/O | General-Purpose Input Output 2 |
| EPWM2_A | 1 | O | ePWM-2 Output A | |||||
| OUTPUTXBAR1 | 5 | O | Output X-BAR Output 1 | |||||
| PMBUSA_SDA | 6 | I/OD | PMBus-A Open-Drain Bidirectional Data | |||||
| SPIA_SIMO | 7 | I/O | SPI-A Slave In, Master Out (SIMO) | |||||
| SCIA_TX | 9 | O | SCI-A Transmit Data | |||||
| FSIRXA_D1 | 10 | I | FSIRX-A Optional Additional Data Input | |||||
| I2CB_SDA | 11 | I/OD | I2C-B Open-Drain Bidirectional Data | |||||
| HIC_A1 | 13 | I | HIC Address 1 | |||||
| CANA_TX | 14 | O | CAN-A Transmit | |||||
| HIC_D9 | 15 | I/O | HIC Data 9 | |||||
| GPIO3 | 0, 4, 8, 12 | 76 | 60 | 49 | 49 | 39 | I/O | General-Purpose Input Output 3 |
| EPWM2_B | 1 | O | ePWM-2 Output B | |||||
| OUTPUTXBAR2 | 2, 5 | O | Output X-BAR Output 2 | |||||
| PMBUSA_SCL | 6 | I/OD | PMBus-A Open-Drain Bidirectional Clock | |||||
| SPIA_CLK | 7 | I/O | SPI-A Clock | |||||
| SCIA_RX | 9 | I | SCI-A Receive Data | |||||
| FSIRXA_D0 | 10 | I | FSIRX-A Primary Data Input | |||||
| I2CB_SCL | 11 | I/OD | I2C-B Open-Drain Bidirectional Clock | |||||
| HIC_NOE | 13 | O | HIC Output enable for data bus | |||||
| CANA_RX | 14 | I | CAN-A Receive | |||||
| HIC_D4 | 15 | I/O | HIC Data 4 | |||||
| GPIO4 | 0, 4, 8, 12 | 75 | 59 | 48 | 48 | 38 | I/O | General-Purpose Input Output 4 |
| EPWM3_A | 1 | O | ePWM-3 Output A | |||||
| MCAN_TX | 3 | O | CAN/CAN FD Transmit | |||||
| OUTPUTXBAR3 | 5 | O | Output X-BAR Output 3 | |||||
| CANA_TX | 6 | O | CAN-A Transmit | |||||
| SPIB_CLK | 7 | I/O | SPI-B Clock | |||||
| EQEP2_STROBE | 9 | I/O | eQEP-2 Strobe | |||||
| FSIRXA_CLK | 10 | I | FSIRX-A Input Clock | |||||
| CLB_OUTPUTXBAR6 | 11 | O | CLB Output X-BAR Output 6 | |||||
| HIC_BASESEL2 | 13 | I | HIC Base address range select 2 | |||||
| HIC_NWE | 15 | I | HIC Data Write enable from host | |||||
| GPIO5 | 0, 4, 8, 12 | 89 | 74 | 61 | 61 | 47 | I/O | General-Purpose Input Output 5 |
| EPWM3_B | 1 | O | ePWM-3 Output B | |||||
| OUTPUTXBAR3 | 3 | O | Output X-BAR Output 3 | |||||
| MCAN_RX | 5 | I | CAN/CAN FD Receive | |||||
| CANA_RX | 6 | I | CAN-A Receive | |||||
| SPIA_STE | 7 | I/O | SPI-A Slave Transmit Enable (STE) | |||||
| FSITXA_D1 | 9 | O | FSITX-A Optional Additional Data Output | |||||
| CLB_OUTPUTXBAR5 | 10 | O | CLB Output X-BAR Output 5 | |||||
| HIC_A7 | 13 | I | HIC Address 7 | |||||
| HIC_D4 | 14 | I/O | HIC Data 4 | |||||
| HIC_D15 | 15 | I/O | HIC Data 15 | |||||
| GPIO6 | 0, 4, 8, 12 | 97 | 80 | 64 | 64 | 48 | I/O | General-Purpose Input Output 6 |
| EPWM4_A | 1 | O | ePWM-4 Output A | |||||
| OUTPUTXBAR4 | 2 | O | Output X-BAR Output 4 | |||||
| SYNCOUT | 3 | O | External ePWM Synchronization Pulse | |||||
| EQEP1_A | 5 | I | eQEP-1 Input A | |||||
| SPIB_SOMI | 7 | I/O | SPI-B Slave Out, Master In (SOMI) | |||||
| FSITXA_D0 | 9 | O | FSITX-A Primary Data Output | |||||
| FSITXA_D1 | 11 | O | FSITX-A Optional Additional Data Output | |||||
| HIC_NBE1 | 13 | I | HIC Byte enable 1 | |||||
| CLB_OUTPUTXBAR8 | 14 | O | CLB Output X-BAR Output 8 | |||||
| HIC_D14 | 15 | I/O | HIC Data 14 | |||||
| GPIO7 | 0, 4, 8, 12 | 84 | 68 | 57 | 57 | 43 | I/O | General-Purpose Input Output 7 |
| EPWM4_B | 1 | O | ePWM-4 Output B | |||||
| OUTPUTXBAR5 | 3 | O | Output X-BAR Output 5 | |||||
| EQEP1_B | 5 | I | eQEP-1 Input B | |||||
| SPIB_SIMO | 7 | I/O | SPI-B Slave In, Master Out (SIMO) | |||||
| FSITXA_CLK | 9 | O | FSITX-A Output Clock | |||||
| CLB_OUTPUTXBAR2 | 10 | O | CLB Output X-BAR Output 2 | |||||
| HIC_A6 | 13 | I | HIC Address 6 | |||||
| HIC_D14 | 15 | I/O | HIC Data 14 | |||||
| GPIO8 | 0, 4, 8, 12 | 74 | 58 | 47 | 47 | I/O | General-Purpose Input Output 8 | |
| EPWM5_A | 1 | O | ePWM-5 Output A | |||||
| ADCSOCAO | 3 | O | ADC Start of Conversion A for External ADC | |||||
| EQEP1_STROBE | 5 | I/O | eQEP-1 Strobe | |||||
| SCIA_TX | 6 | O | SCI-A Transmit Data | |||||
| SPIA_SIMO | 7 | I/O | SPI-A Slave In, Master Out (SIMO) | |||||
| I2CA_SCL | 9 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||||
| FSITXA_D1 | 10 | O | FSITX-A Optional Additional Data Output | |||||
| CLB_OUTPUTXBAR5 | 11 | O | CLB Output X-BAR Output 5 | |||||
| HIC_A0 | 13 | I | HIC Address 0 | |||||
| FSITXA_TDM_CLK | 14 | I | FSITX-A Time Division Multiplexed Clock Input | |||||
| HIC_D8 | 15 | I/O | HIC Data 8 | |||||
| GPIO9 | 0, 4, 8, 12 | 90 | 75 | 62 | 62 | I/O | General-Purpose Input Output 9 | |
| EPWM5_B | 1 | O | ePWM-5 Output B | |||||
| SCIB_TX | 2 | O | SCI-B Transmit Data | |||||
| OUTPUTXBAR6 | 3 | O | Output X-BAR Output 6 | |||||
| EQEP1_INDEX | 5 | I/O | eQEP-1 Index | |||||
| SCIA_RX | 6 | I | SCI-A Receive Data | |||||
| SPIA_CLK | 7 | I/O | SPI-A Clock | |||||
| FSITXA_D0 | 10 | O | FSITX-A Primary Data Output | |||||
| LINB_RX | 11 | I | LIN-B Receive | |||||
| HIC_BASESEL0 | 13 | I | HIC Base address range select 0 | |||||
| I2CB_SCL | 14 | I/OD | I2C-B Open-Drain Bidirectional Clock | |||||
| HIC_NRDY | 15 | O | HIC Ready from device to host | |||||
| GPIO10 | 0, 4, 8, 12 | 93 | 76 | 63 | 63 | I/O | General-Purpose Input Output 10 | |
| EPWM6_A | 1 | O | ePWM-6 Output A | |||||
| ADCSOCBO | 3 | O | ADC Start of Conversion B for External ADC | |||||
| EQEP1_A | 5 | I | eQEP-1 Input A | |||||
| SCIB_TX | 6 | O | SCI-B Transmit Data | |||||
| SPIA_SOMI | 7 | I/O | SPI-A Slave Out, Master In (SOMI) | |||||
| I2CA_SDA | 9 | I/OD | I2C-A Open-Drain Bidirectional Data | |||||
| FSITXA_CLK | 10 | O | FSITX-A Output Clock | |||||
| LINB_TX | 11 | O | LIN-B Transmit | |||||
| HIC_NWE | 13 | I | HIC Data Write enable from host | |||||
| FSITXA_TDM_D0 | 14 | I | FSITX-A Time Division Multiplexed Data Input | |||||
| CLB_OUTPUTXBAR4 | 15 | O | CLB Output X-BAR Output 4 | |||||
| GPIO11 | 0, 4, 8, 12 | 52 | 37 | 31 | 31 | I/O | General-Purpose Input Output 11 | |
| EPWM6_B | 1 | O | ePWM-6 Output B | |||||
| OUTPUTXBAR7 | 3 | O | Output X-BAR Output 7 | |||||
| EQEP1_B | 5 | I | eQEP-1 Input B | |||||
| SCIB_RX | 6 | I | SCI-B Receive Data | |||||
| SPIA_STE | 7 | I/O | SPI-A Slave Transmit Enable (STE) | |||||
| FSIRXA_D1 | 9 | I | FSIRX-A Optional Additional Data Input | |||||
| LINB_RX | 10 | I | LIN-B Receive | |||||
| EQEP2_A | 11 | I | eQEP-2 Input A | |||||
| SPIA_SIMO | 13 | I/O | SPI-A Slave In, Master Out (SIMO) | |||||
| HIC_D6 | 14 | I/O | HIC Data 6 | |||||
| HIC_NBE0 | 15 | I | HIC Byte enable 0 | |||||
| GPIO12 | 0, 4, 8, 12 | 51 | 36 | 30 | 30 | I/O | General-Purpose Input Output 12 | |
| EPWM7_A | 1 | O | ePWM-7 Output A | |||||
| MCAN_RX | 3 | I | CAN/CAN FD Receive | |||||
| EQEP1_STROBE | 5 | I/O | eQEP-1 Strobe | |||||
| SCIB_TX | 6 | O | SCI-B Transmit Data | |||||
| PMBUSA_CTL | 7 | I/O | PMBus-A Control Signal - Slave Input/Master Output | |||||
| FSIRXA_D0 | 9 | I | FSIRX-A Primary Data Input | |||||
| LINB_TX | 10 | O | LIN-B Transmit | |||||
| SPIA_CLK | 11 | I/O | SPI-A Clock | |||||
| CANA_RX | 13 | I | CAN-A Receive | |||||
| HIC_D13 | 14 | I/O | HIC Data 13 | |||||
| HIC_INT | 15 | O | HIC Device interrupt to host | |||||
| GPIO13 | 0, 4, 8, 12 | 50 | 35 | 29 | 29 | I/O | General-Purpose Input Output 13 | |
| EPWM7_B | 1 | O | ePWM-7 Output B | |||||
| MCAN_TX | 3 | O | CAN/CAN FD Transmit | |||||
| EQEP1_INDEX | 5 | I/O | eQEP-1 Index | |||||
| SCIB_RX | 6 | I | SCI-B Receive Data | |||||
| PMBUSA_ALERT | 7 | I/OD | PMBus-A Open-Drain Bidirectional Alert Signal | |||||
| FSIRXA_CLK | 9 | I | FSIRX-A Input Clock | |||||
| LINB_RX | 10 | I | LIN-B Receive | |||||
| SPIA_SOMI | 11 | I/O | SPI-A Slave Out, Master In (SOMI) | |||||
| CANA_TX | 13 | O | CAN-A Transmit | |||||
| HIC_D11 | 14 | I/O | HIC Data 11 | |||||
| HIC_D5 | 15 | I/O | HIC Data 5 | |||||
| GPIO14 | 0, 4, 8, 12 | 96 | 79 | I/O | General-Purpose Input Output 14 | |||
| EPWM8_A | 1 | O | ePWM-8 Output A | |||||
| SCIB_TX | 2 | O | SCI-B Transmit Data | |||||
| I2CB_SDA | 5 | I/OD | I2C-B Open-Drain Bidirectional Data | |||||
| OUTPUTXBAR3 | 6 | O | Output X-BAR Output 3 | |||||
| PMBUSA_SDA | 7 | I/OD | PMBus-A Open-Drain Bidirectional Data | |||||
| SPIB_CLK | 9 | I/O | SPI-B Clock | |||||
| EQEP2_A | 10 | I | eQEP-2 Input A | |||||
| LINB_TX | 11 | O | LIN-B Transmit | |||||
| EPWM3_A | 13 | O | ePWM-3 Output A | |||||
| CLB_OUTPUTXBAR7 | 14 | O | CLB Output X-BAR Output 7 | |||||
| HIC_D15 | 15 | I/O | HIC Data 15 | |||||
| GPIO15 | 0, 4, 8, 12 | 95 | 78 | I/O | General-Purpose Input Output 15 | |||
| EPWM8_B | 1 | O | ePWM-8 Output B | |||||
| SCIB_RX | 2 | I | SCI-B Receive Data | |||||
| I2CB_SCL | 5 | I/OD | I2C-B Open-Drain Bidirectional Clock | |||||
| OUTPUTXBAR4 | 6 | O | Output X-BAR Output 4 | |||||
| PMBUSA_SCL | 7 | I/OD | PMBus-A Open-Drain Bidirectional Clock | |||||
| SPIB_STE | 9 | I/O | SPI-B Slave Transmit Enable (STE) | |||||
| EQEP2_B | 10 | I | eQEP-2 Input B | |||||
| LINB_RX | 11 | I | LIN-B Receive | |||||
| EPWM3_B | 13 | O | ePWM-3 Output B | |||||
| CLB_OUTPUTXBAR6 | 14 | O | CLB Output X-BAR Output 6 | |||||
| HIC_D12 | 15 | I/O | HIC Data 12 | |||||
| GPIO16 | 0, 4, 8, 12 | 54 | 39 | 33 | 33 | 26 | I/O | General-Purpose Input Output 16 |
| SPIA_SIMO | 1 | I/O | SPI-A Slave In, Master Out (SIMO) | |||||
| OUTPUTXBAR7 | 3 | O | Output X-BAR Output 7 | |||||
| EPWM5_A | 5 | O | ePWM-5 Output A | |||||
| SCIA_TX | 6 | O | SCI-A Transmit Data | |||||
| SD1_D1 | 7 | I | SDFM-1 Channel 1 Data Input | |||||
| EQEP1_STROBE | 9 | I/O | eQEP-1 Strobe | |||||
| PMBUSA_SCL | 10 | I/OD | PMBus-A Open-Drain Bidirectional Clock | |||||
| XCLKOUT | 11 | O | External Clock Output. This pin outputs a divided-down version of a chosen clock signal from within the device. | |||||
| EQEP2_B | 13 | I | eQEP-2 Input B | |||||
| SPIB_SOMI | 14 | I/O | SPI-B Slave Out, Master In (SOMI) | |||||
| HIC_D1 | 15 | I/O | HIC Data 1 | |||||
| GPIO17 | 0, 4, 8, 12 | 55 | 40 | 34 | 34 | I/O | General-Purpose Input Output 17 | |
| SPIA_SOMI | 1 | I/O | SPI-A Slave Out, Master In (SOMI) | |||||
| OUTPUTXBAR8 | 3 | O | Output X-BAR Output 8 | |||||
| EPWM5_B | 5 | O | ePWM-5 Output B | |||||
| SCIA_RX | 6 | I | SCI-A Receive Data | |||||
| SD1_C1 | 7 | I | SDFM-1 Channel 1 Clock Input | |||||
| EQEP1_INDEX | 9 | I/O | eQEP-1 Index | |||||
| PMBUSA_SDA | 10 | I/OD | PMBus-A Open-Drain Bidirectional Data | |||||
| CANA_TX | 11 | O | CAN-A Transmit | |||||
| HIC_D2 | 15 | I/O | HIC Data 2 | |||||
| GPIO18 | 0, 4, 8, 12 | 68 | 50 | 41 | 41 | 33 | I/O | General-Purpose Input Output 18 |
| SPIA_CLK | 1 | I/O | SPI-A Clock | |||||
| SCIB_TX | 2 | O | SCI-B Transmit Data | |||||
| CANA_RX | 3 | I | CAN-A Receive | |||||
| EPWM6_A | 5 | O | ePWM-6 Output A | |||||
| I2CA_SCL | 6 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||||
| SD1_D2 | 7 | I | SDFM-1 Channel 2 Data Input | |||||
| EQEP2_A | 9 | I | eQEP-2 Input A | |||||
| PMBUSA_CTL | 10 | I/O | PMBus-A Control Signal - Slave Input/Master Output | |||||
| XCLKOUT | 11 | O | External Clock Output. This pin outputs a divided-down version of a chosen clock signal from within the device. | |||||
| LINB_TX | 13 | O | LIN-B Transmit | |||||
| FSITXA_TDM_CLK | 14 | I | FSITX-A Time Division Multiplexed Clock Input | |||||
| HIC_INT | 15 | O | HIC Device interrupt to host | |||||
| X2 | ALT | I/O | Crystal oscillator output. | |||||
| GPIO19 | 0, 4, 8, 12 | 69 | 51 | 42 | 42 | 34 | I/O | General-Purpose Input Output 19 |
| SPIA_STE | 1 | I/O | SPI-A Slave Transmit Enable (STE) | |||||
| SCIB_RX | 2 | I | SCI-B Receive Data | |||||
| CANA_TX | 3 | O | CAN-A Transmit | |||||
| EPWM6_B | 5 | O | ePWM-6 Output B | |||||
| I2CA_SDA | 6 | I/OD | I2C-A Open-Drain Bidirectional Data | |||||
| SD1_C2 | 7 | I | SDFM-1 Channel 2 Clock Input | |||||
| EQEP2_B | 9 | I | eQEP-2 Input B | |||||
| PMBUSA_ALERT | 10 | I/OD | PMBus-A Open-Drain Bidirectional Alert Signal | |||||
| CLB_OUTPUTXBAR1 | 11 | O | CLB Output X-BAR Output 1 | |||||
| LINB_RX | 13 | I | LIN-B Receive | |||||
| FSITXA_TDM_D0 | 14 | I | FSITX-A Time Division Multiplexed Data Input | |||||
| HIC_NBE0 | 15 | I | HIC Byte enable 0 | |||||
| X1 | ALT | I/O | Crystal oscillator input or single-ended clock input. The device initialization software must configure this pin before the crystal oscillator is enabled. To use this oscillator, a quartz crystal circuit must be connected to X1 and X2. This pin can also be used to feed a single-ended 3.3-V level clock. See the XTAL section for usage details. | |||||
| GPIO20 | 0, 4, 8, 12 | 48 | 33 | I/O | General-Purpose Input Output 20 This pin also has analog functions which are described in the ANALOG section of this table. | |||
| EQEP1_A | 1 | I | eQEP-1 Input A | |||||
| SPIB_SIMO | 6 | I/O | SPI-B Slave In, Master Out (SIMO) | |||||
| SD1_D3 | 7 | I | SDFM-1 Channel 3 Data Input | |||||
| MCAN_TX | 9 | O | CAN/CAN FD Transmit | |||||
| GPIO21 | 0, 4, 8, 12 | 49 | 34 | I/O | General-Purpose Input Output 21 This pin also has analog functions which are described in the ANALOG section of this table. | |||
| EQEP1_B | 1 | I | eQEP-1 Input B | |||||
| SPIB_SOMI | 6 | I/O | SPI-B Slave Out, Master In (SOMI) | |||||
| SD1_C3 | 7 | I | SDFM-1 Channel 3 Clock Input | |||||
| MCAN_RX | 9 | I | CAN/CAN FD Receive | |||||
| GPIO22 | 0, 4, 8, 12 | 83 | 67 | 56 | 56 | I/O | General-Purpose Input Output 22 | |
| EQEP1_STROBE | 1 | I/O | eQEP-1 Strobe | |||||
| SCIB_TX | 3 | O | SCI-B Transmit Data | |||||
| SPIB_CLK | 6 | I/O | SPI-B Clock | |||||
| SD1_D4 | 7 | I | SDFM-1 Channel 4 Data Input | |||||
| LINA_TX | 9 | O | LIN-A Transmit | |||||
| CLB_OUTPUTXBAR1 | 10 | O | CLB Output X-BAR Output 1 | |||||
| LINB_TX | 11 | O | LIN-B Transmit | |||||
| HIC_A5 | 13 | I | HIC Address 5 | |||||
| EPWM4_A | 14 | O | ePWM-4 Output A | |||||
| HIC_D13 | 15 | I/O | HIC Data 13 | |||||
| GPIO23 | 0, 4, 8, 12 | 81 | 65 | 54 | 54 | I/O | General-Purpose Input Output 23 | |
| EQEP1_INDEX | 1 | I/O | eQEP-1 Index | |||||
| SCIB_RX | 3 | I | SCI-B Receive Data | |||||
| SPIB_STE | 6 | I/O | SPI-B Slave Transmit Enable (STE) | |||||
| SD1_C4 | 7 | I | SDFM-1 Channel 4 Clock Input | |||||
| LINA_RX | 9 | I | LIN-A Receive | |||||
| CLB_OUTPUTXBAR3 | 10 | O | CLB Output X-BAR Output 3 | |||||
| LINB_RX | 11 | I | LIN-B Receive | |||||
| HIC_A3 | 13 | I | HIC Address 3 | |||||
| EPWM4_B | 14 | O | ePWM-4 Output B | |||||
| HIC_D11 | 15 | I/O | HIC Data 11 | |||||
| GPIO24 | 0, 4, 8, 12 | 56 | 41 | 35 | 35 | 27 | I/O | General-Purpose Input Output 24 |
| OUTPUTXBAR1 | 1 | O | Output X-BAR Output 1 | |||||
| EQEP2_A | 2 | I | eQEP-2 Input A | |||||
| EPWM8_A | 5 | O | ePWM-8 Output A | |||||
| SPIB_SIMO | 6 | I/O | SPI-B Slave In, Master Out (SIMO) | |||||
| SD2_D1 | 7 | I | SDFM-2 Channel 1 Data Input | |||||
| LINB_TX | 9 | O | LIN-B Transmit | |||||
| PMBUSA_SCL | 10 | I/OD | PMBus-A Open-Drain Bidirectional Clock | |||||
| SCIA_TX | 11 | O | SCI-A Transmit Data | |||||
| ERRORSTS | 13 | O | Error Status Output. This signal requires an external pulldown. | |||||
| HIC_D3 | 15 | I/O | HIC Data 3 | |||||
| GPIO25 | 0, 4, 8, 12 | 57 | 42 | I/O | General-Purpose Input Output 25 | |||
| OUTPUTXBAR2 | 1 | O | Output X-BAR Output 2 | |||||
| EQEP2_B | 2 | I | eQEP-2 Input B | |||||
| EQEP1_A | 5 | I | eQEP-1 Input A | |||||
| SPIB_SOMI | 6 | I/O | SPI-B Slave Out, Master In (SOMI) | |||||
| SD2_C1 | 7 | I | SDFM-2 Channel 1 Clock Input | |||||
| FSITXA_D1 | 9 | O | FSITX-A Optional Additional Data Output | |||||
| PMBUSA_SDA | 10 | I/OD | PMBus-A Open-Drain Bidirectional Data | |||||
| SCIA_RX | 11 | I | SCI-A Receive Data | |||||
| HIC_BASESEL0 | 14 | I | HIC Base address range select 0 | |||||
| GPIO26 | 0, 4, 8, 12 | 58 | 43 | I/O | General-Purpose Input Output 26 | |||
| OUTPUTXBAR3 | 1, 5 | O | Output X-BAR Output 3 | |||||
| EQEP2_INDEX | 2 | I/O | eQEP-2 Index | |||||
| SPIB_CLK | 6 | I/O | SPI-B Clock | |||||
| SD2_D2 | 7 | I | SDFM-2 Channel 2 Data Input | |||||
| FSITXA_D0 | 9 | O | FSITX-A Primary Data Output | |||||
| PMBUSA_CTL | 10 | I/O | PMBus-A Control Signal - Slave Input/Master Output | |||||
| I2CA_SDA | 11 | I/OD | I2C-A Open-Drain Bidirectional Data | |||||
| HIC_D0 | 14 | I/O | HIC Data 0 | |||||
| HIC_A1 | 15 | I | HIC Address 1 | |||||
| GPIO27 | 0, 4, 8, 12 | 59 | 44 | I/O | General-Purpose Input Output 27 | |||
| OUTPUTXBAR4 | 1, 5 | O | Output X-BAR Output 4 | |||||
| EQEP2_STROBE | 2 | I/O | eQEP-2 Strobe | |||||
| SPIB_STE | 6 | I/O | SPI-B Slave Transmit Enable (STE) | |||||
| SD2_C2 | 7 | I | SDFM-2 Channel 2 Clock Input | |||||
| FSITXA_CLK | 9 | O | FSITX-A Output Clock | |||||
| PMBUSA_ALERT | 10 | I/OD | PMBus-A Open-Drain Bidirectional Alert Signal | |||||
| I2CA_SCL | 11 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||||
| HIC_D1 | 14 | I/O | HIC Data 1 | |||||
| HIC_A4 | 15 | I | HIC Address 4 | |||||
| GPIO28 | 0, 4, 8, 12 | 1 | 4 | 2 | 2 | 2 | I/O | General-Purpose Input Output 28 |
| SCIA_RX | 1 | I | SCI-A Receive Data | |||||
| EPWM7_A | 3 | O | ePWM-7 Output A | |||||
| OUTPUTXBAR5 | 5 | O | Output X-BAR Output 5 | |||||
| EQEP1_A | 6 | I | eQEP-1 Input A | |||||
| SD2_D3 | 7 | I | SDFM-2 Channel 3 Data Input | |||||
| EQEP2_STROBE | 9 | I/O | eQEP-2 Strobe | |||||
| LINA_TX | 10 | O | LIN-A Transmit | |||||
| SPIB_CLK | 11 | I/O | SPI-B Clock | |||||
| ERRORSTS | 13 | O | Error Status Output. This signal requires an external pulldown. | |||||
| I2CB_SDA | 14 | I/OD | I2C-B Open-Drain Bidirectional Data | |||||
| HIC_NOE | 15 | O | HIC Output enable for data bus | |||||
| GPIO29 | 0, 4, 8, 12 | 100 | 3 | 1 | 1 | 1 | I/O | General-Purpose Input Output 29 |
| SCIA_TX | 1 | O | SCI-A Transmit Data | |||||
| EPWM7_B | 3 | O | ePWM-7 Output B | |||||
| OUTPUTXBAR6 | 5 | O | Output X-BAR Output 6 | |||||
| EQEP1_B | 6 | I | eQEP-1 Input B | |||||
| SD2_C3 | 7 | I | SDFM-2 Channel 3 Clock Input | |||||
| EQEP2_INDEX | 9 | I/O | eQEP-2 Index | |||||
| LINA_RX | 10 | I | LIN-A Receive | |||||
| SPIB_STE | 11 | I/O | SPI-B Slave Transmit Enable (STE) | |||||
| ERRORSTS | 13 | O | Error Status Output. This signal requires an external pulldown. | |||||
| I2CB_SCL | 14 | I/OD | I2C-B Open-Drain Bidirectional Clock | |||||
| HIC_NCS | 15 | I | HIC Chip select input | |||||
| AUXCLKIN | ALT | I | Auxiliary Clock Input | |||||
| GPIO30 | 0, 4, 8, 12 | 98 | 1 | I/O | General-Purpose Input Output 30 | |||
| CANA_RX | 1 | I | CAN-A Receive | |||||
| SPIB_SIMO | 3 | I/O | SPI-B Slave In, Master Out (SIMO) | |||||
| OUTPUTXBAR7 | 5 | O | Output X-BAR Output 7 | |||||
| EQEP1_STROBE | 6 | I/O | eQEP-1 Strobe | |||||
| SD2_D4 | 7 | I | SDFM-2 Channel 4 Data Input | |||||
| FSIRXA_CLK | 9 | I | FSIRX-A Input Clock | |||||
| MCAN_RX | 10 | I | CAN/CAN FD Receive | |||||
| EPWM1_A | 11 | O | ePWM-1 Output A | |||||
| HIC_D8 | 14 | I/O | HIC Data 8 | |||||
| GPIO31 | 0, 4, 8, 12 | 99 | 2 | I/O | General-Purpose Input Output 31 | |||
| CANA_TX | 1 | O | CAN-A Transmit | |||||
| SPIB_SOMI | 3 | I/O | SPI-B Slave Out, Master In (SOMI) | |||||
| OUTPUTXBAR8 | 5 | O | Output X-BAR Output 8 | |||||
| EQEP1_INDEX | 6 | I/O | eQEP-1 Index | |||||
| SD2_C4 | 7 | I | SDFM-2 Channel 4 Clock Input | |||||
| FSIRXA_D1 | 9 | I | FSIRX-A Optional Additional Data Input | |||||
| MCAN_TX | 10 | O | CAN/CAN FD Transmit | |||||
| EPWM1_B | 11 | O | ePWM-1 Output B | |||||
| HIC_D10 | 14 | I/O | HIC Data 10 | |||||
| GPIO32 | 0, 4, 8, 12 | 64 | 49 | 40 | 40 | 32 | I/O | General-Purpose Input Output 32 |
| I2CA_SDA | 1 | I/OD | I2C-A Open-Drain Bidirectional Data | |||||
| SPIB_CLK | 3 | I/O | SPI-B Clock | |||||
| EPWM8_B | 5 | O | ePWM-8 Output B | |||||
| LINA_TX | 6 | O | LIN-A Transmit | |||||
| SD1_D2 | 7 | I | SDFM-1 Channel 2 Data Input | |||||
| FSIRXA_D0 | 9 | I | FSIRX-A Primary Data Input | |||||
| CANA_TX | 10 | O | CAN-A Transmit | |||||
| PMBUSA_SDA | 11 | I/OD | PMBus-A Open-Drain Bidirectional Data | |||||
| ADCSOCBO | 13 | O | ADC Start of Conversion B for External ADC | |||||
| HIC_INT | 15 | O | HIC Device interrupt to host | |||||
| GPIO33 | 0, 4, 8, 12 | 53 | 38 | 32 | 32 | 25 | I/O | General-Purpose Input Output 33 |
| I2CA_SCL | 1 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||||
| SPIB_STE | 3 | I/O | SPI-B Slave Transmit Enable (STE) | |||||
| OUTPUTXBAR4 | 5 | O | Output X-BAR Output 4 | |||||
| LINA_RX | 6 | I | LIN-A Receive | |||||
| SD1_C2 | 7 | I | SDFM-1 Channel 2 Clock Input | |||||
| FSIRXA_CLK | 9 | I | FSIRX-A Input Clock | |||||
| CANA_RX | 10 | I | CAN-A Receive | |||||
| EQEP2_B | 11 | I | eQEP-2 Input B | |||||
| ADCSOCAO | 13 | O | ADC Start of Conversion A for External ADC | |||||
| SD1_C1 | 14 | I | SDFM-1 Channel 1 Clock Input | |||||
| HIC_D0 | 15 | I/O | HIC Data 0 | |||||
| GPIO34 | 0, 4, 8, 12 | 94 | 77 | I/O | General-Purpose Input Output 34 | |||
| OUTPUTXBAR1 | 1 | O | Output X-BAR Output 1 | |||||
| PMBUSA_SDA | 6 | I/OD | PMBus-A Open-Drain Bidirectional Data | |||||
| HIC_NBE1 | 13 | I | HIC Byte enable 1 | |||||
| I2CB_SDA | 14 | I/OD | I2C-B Open-Drain Bidirectional Data | |||||
| HIC_D9 | 15 | I/O | HIC Data 9 | |||||
| GPIO35 | 0, 4, 8, 12 | 63 | 48 | 39 | 39 | 31 | I/O | General-Purpose Input Output 35 |
| SCIA_RX | 1 | I | SCI-A Receive Data | |||||
| I2CA_SDA | 3 | I/OD | I2C-A Open-Drain Bidirectional Data | |||||
| CANA_RX | 5 | I | CAN-A Receive | |||||
| PMBUSA_SCL | 6 | I/OD | PMBus-A Open-Drain Bidirectional Clock | |||||
| LINA_RX | 7 | I | LIN-A Receive | |||||
| EQEP1_A | 9 | I | eQEP-1 Input A | |||||
| PMBUSA_CTL | 10 | I/O | PMBus-A Control Signal - Slave Input/Master Output | |||||
| EPWM5_B | 11 | O | ePWM-5 Output B | |||||
| SD2_C1 | 13 | I | SDFM-2 Channel 1 Clock Input | |||||
| HIC_NWE | 14 | I | HIC Data Write enable from host | |||||
| TDI | 15 | I | JTAG Test Data Input (TDI) - TDI is the default mux selection for the pin. The internal pullup is disabled by default. The internal pullup should be enabled or an external pullup added on the board if this pin is used as JTAG TDI to avoid a floating input. | |||||
| GPIO37 | 0, 4, 8, 12 | 61 | 46 | 37 | 37 | 29 | I/O | General-Purpose Input Output 37 |
| OUTPUTXBAR2 | 1 | O | Output X-BAR Output 2 | |||||
| I2CA_SCL | 3 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||||
| SCIA_TX | 5 | O | SCI-A Transmit Data | |||||
| CANA_TX | 6 | O | CAN-A Transmit | |||||
| LINA_TX | 7 | O | LIN-A Transmit | |||||
| EQEP1_B | 9 | I | eQEP-1 Input B | |||||
| PMBUSA_ALERT | 10 | I/OD | PMBus-A Open-Drain Bidirectional Alert Signal | |||||
| HIC_NRDY | 14 | O | HIC Ready from device to host | |||||
| TDO | 15 | O | JTAG Test Data Output (TDO) - TDO is the default mux selection for the pin. The internal pullup is disabled by default. The TDO function will be in a tri-state condition when there is no JTAG activity, leaving this pin floating; the internal pullup should be enabled or an external pullup added on the board to avoid a floating GPIO input. | |||||
| GPIO39 | 0, 4, 8, 12 | 56 | 46 | I/O | General-Purpose Input Output 39 | |||
| MCAN_RX | 6 | I | CAN/CAN FD Receive | |||||
| FSIRXA_CLK | 7 | I | FSIRX-A Input Clock | |||||
| EQEP2_INDEX | 9 | I/O | eQEP-2 Index | |||||
| CLB_OUTPUTXBAR2 | 11 | O | CLB Output X-BAR Output 2 | |||||
| SYNCOUT | 13 | O | External ePWM Synchronization Pulse | |||||
| EQEP1_INDEX | 14 | I/O | eQEP-1 Index | |||||
| HIC_D7 | 15 | I/O | HIC Data 7 | |||||
| GPIO40 | 0, 4, 8, 12 | 80 | 64 | 53 | 53 | I/O | General-Purpose Input Output 40 | |
| SPIB_SIMO | 1 | I/O | SPI-B Slave In, Master Out (SIMO) | |||||
| EPWM2_B | 5 | O | ePWM-2 Output B | |||||
| PMBUSA_SDA | 6 | I/OD | PMBus-A Open-Drain Bidirectional Data | |||||
| FSIRXA_D0 | 7 | I | FSIRX-A Primary Data Input | |||||
| SCIB_TX | 9 | O | SCI-B Transmit Data | |||||
| EQEP1_A | 10 | I | eQEP-1 Input A | |||||
| LINB_TX | 11 | O | LIN-B Transmit | |||||
| HIC_NBE1 | 14 | I | HIC Byte enable 1 | |||||
| HIC_D5 | 15 | I/O | HIC Data 5 | |||||
| GPIO41 | 0, 4, 8, 12 | 82 | 66 | 55 | 55 | I/O | General-Purpose Input Output 41 | |
| EPWM2_A | 5 | O | ePWM-2 Output A | |||||
| PMBUSA_SCL | 6 | I/OD | PMBus-A Open-Drain Bidirectional Clock | |||||
| FSIRXA_D1 | 7 | I | FSIRX-A Optional Additional Data Input | |||||
| SCIB_RX | 9 | I | SCI-B Receive Data | |||||
| EQEP1_B | 10 | I | eQEP-1 Input B | |||||
| LINB_RX | 11 | I | LIN-B Receive | |||||
| HIC_A4 | 13 | I | HIC Address 4 | |||||
| SPIB_SOMI | 14 | I/O | SPI-B Slave Out, Master In (SOMI) | |||||
| HIC_D12 | 15 | I/O | HIC Data 12 | |||||
| GPIO42 | 0, 4, 8, 12 | 57 | I/O | General-Purpose Input Output 42 | ||||
| LINA_RX | 2 | I | LIN-A Receive | |||||
| OUTPUTXBAR5 | 3 | O | Output X-BAR Output 5 | |||||
| PMBUSA_CTL | 5 | I/O | PMBus-A Control Signal - Slave Input/Master Output | |||||
| I2CA_SDA | 6 | I/OD | I2C-A Open-Drain Bidirectional Data | |||||
| EQEP1_STROBE | 10 | I/O | eQEP-1 Strobe | |||||
| CLB_OUTPUTXBAR3 | 11 | O | CLB Output X-BAR Output 3 | |||||
| HIC_D2 | 14 | I/O | HIC Data 2 | |||||
| HIC_A6 | 15 | I | HIC Address 6 | |||||
| GPIO43 | 0, 4, 8, 12 | 54 | I/O | General-Purpose Input Output 43 | ||||
| OUTPUTXBAR6 | 3 | O | Output X-BAR Output 6 | |||||
| PMBUSA_ALERT | 5, 9 | I/OD | PMBus-A Open-Drain Bidirectional Alert Signal | |||||
| I2CA_SCL | 6 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||||
| EQEP1_INDEX | 10 | I/O | eQEP-1 Index | |||||
| CLB_OUTPUTXBAR4 | 11 | O | CLB Output X-BAR Output 4 | |||||
| SD2_D3 | 13 | I | SDFM-2 Channel 3 Data Input | |||||
| HIC_D3 | 14 | I/O | HIC Data 3 | |||||
| HIC_A7 | 15 | I | HIC Address 7 | |||||
| GPIO44 | 0, 4, 8, 12 | 85 | 69 | I/O | General-Purpose Input Output 44 | |||
| OUTPUTXBAR7 | 3 | O | Output X-BAR Output 7 | |||||
| EQEP1_A | 5 | I | eQEP-1 Input A | |||||
| PMBUSA_SDA | 6 | I/OD | PMBus-A Open-Drain Bidirectional Data | |||||
| FSITXA_CLK | 7 | O | FSITX-A Output Clock | |||||
| PMBUSA_CTL | 9 | I/O | PMBus-A Control Signal - Slave Input/Master Output | |||||
| CLB_OUTPUTXBAR3 | 10 | O | CLB Output X-BAR Output 3 | |||||
| FSIRXA_D0 | 11 | I | FSIRX-A Primary Data Input | |||||
| HIC_D7 | 13 | I/O | HIC Data 7 | |||||
| LINB_TX | 14 | O | LIN-B Transmit | |||||
| HIC_D5 | 15 | I/O | HIC Data 5 | |||||
| GPIO45 | 0, 4, 8, 12 | 73 | I/O | General-Purpose Input Output 45 | ||||
| OUTPUTXBAR8 | 3 | O | Output X-BAR Output 8 | |||||
| FSITXA_D0 | 7 | O | FSITX-A Primary Data Output | |||||
| PMBUSA_ALERT | 9 | I/OD | PMBus-A Open-Drain Bidirectional Alert Signal | |||||
| CLB_OUTPUTXBAR4 | 10 | O | CLB Output X-BAR Output 4 | |||||
| SD2_C3 | 13 | I | SDFM-2 Channel 3 Clock Input | |||||
| HIC_D6 | 15 | I/O | HIC Data 6 | |||||
| GPIO46 | 0, 4, 8, 12 | 6 | I/O | General-Purpose Input Output 46 | ||||
| LINA_TX | 3 | O | LIN-A Transmit | |||||
| MCAN_TX | 5 | O | CAN/CAN FD Transmit | |||||
| FSITXA_D1 | 7 | O | FSITX-A Optional Additional Data Output | |||||
| PMBUSA_SDA | 9 | I/OD | PMBus-A Open-Drain Bidirectional Data | |||||
| SD2_C4 | 13 | I | SDFM-2 Channel 4 Clock Input | |||||
| HIC_NWE | 15 | I | HIC Data Write enable from host | |||||
| GPIO47 | 0, 4, 8, 12 | 6 | I/O | General-Purpose Input Output 47 | ||||
| LINA_RX | 3 | I | LIN-A Receive | |||||
| MCAN_RX | 5 | I | CAN/CAN FD Receive | |||||
| CLB_OUTPUTXBAR2 | 7 | O | CLB Output X-BAR Output 2 | |||||
| PMBUSA_SCL | 9 | I/OD | PMBus-A Open-Drain Bidirectional Clock | |||||
| SD2_D4 | 13 | I | SDFM-2 Channel 4 Data Input | |||||
| FSITXA_TDM_CLK | 14 | I | FSITX-A Time Division Multiplexed Clock Input | |||||
| HIC_A6 | 15 | I | HIC Address 6 | |||||
| GPIO48 | 0, 4, 8, 12 | 7 | I/O | General-Purpose Input Output 48 | ||||
| OUTPUTXBAR3 | 1 | O | Output X-BAR Output 3 | |||||
| CANA_TX | 3 | O | CAN-A Transmit | |||||
| SCIA_TX | 6 | O | SCI-A Transmit Data | |||||
| SD1_D1 | 7 | I | SDFM-1 Channel 1 Data Input | |||||
| PMBUSA_SDA | 9 | I/OD | PMBus-A Open-Drain Bidirectional Data | |||||
| HIC_A7 | 15 | I | HIC Address 7 | |||||
| GPIO49 | 0, 4, 8, 12 | 8 | I/O | General-Purpose Input Output 49 | ||||
| OUTPUTXBAR4 | 1 | O | Output X-BAR Output 4 | |||||
| CANA_RX | 3 | I | CAN-A Receive | |||||
| SCIA_RX | 6 | I | SCI-A Receive Data | |||||
| SD1_C1 | 7 | I | SDFM-1 Channel 1 Clock Input | |||||
| LINA_RX | 9 | I | LIN-A Receive | |||||
| SD2_D1 | 13 | I | SDFM-2 Channel 1 Data Input | |||||
| FSITXA_D0 | 14 | O | FSITX-A Primary Data Output | |||||
| HIC_D2 | 15 | I/O | HIC Data 2 | |||||
| GPIO50 | 0, 4, 8, 12 | 9 | I/O | General-Purpose Input Output 50 | ||||
| EQEP1_A | 1 | I | eQEP-1 Input A | |||||
| MCAN_TX | 5 | O | CAN/CAN FD Transmit | |||||
| SPIB_SIMO | 6 | I/O | SPI-B Slave In, Master Out (SIMO) | |||||
| SD1_D2 | 7 | I | SDFM-1 Channel 2 Data Input | |||||
| I2CB_SDA | 9 | I/OD | I2C-B Open-Drain Bidirectional Data | |||||
| SD2_D2 | 13 | I | SDFM-2 Channel 2 Data Input | |||||
| FSITXA_D1 | 14 | O | FSITX-A Optional Additional Data Output | |||||
| HIC_D3 | 15 | I/O | HIC Data 3 | |||||
| GPIO51 | 0, 4, 8, 12 | 10 | I/O | General-Purpose Input Output 51 | ||||
| EQEP1_B | 1 | I | eQEP-1 Input B | |||||
| MCAN_RX | 5 | I | CAN/CAN FD Receive | |||||
| SPIB_SOMI | 6 | I/O | SPI-B Slave Out, Master In (SOMI) | |||||
| SD1_C2 | 7 | I | SDFM-1 Channel 2 Clock Input | |||||
| I2CB_SCL | 9 | I/OD | I2C-B Open-Drain Bidirectional Clock | |||||
| SD2_D3 | 13 | I | SDFM-2 Channel 3 Data Input | |||||
| FSITXA_CLK | 14 | O | FSITX-A Output Clock | |||||
| HIC_D6 | 15 | I/O | HIC Data 6 | |||||
| GPIO52 | 0, 4, 8, 12 | 11 | I/O | General-Purpose Input Output 52 | ||||
| EQEP1_STROBE | 1 | I/O | eQEP-1 Strobe | |||||
| CLB_OUTPUTXBAR5 | 5 | O | CLB Output X-BAR Output 5 | |||||
| SPIB_CLK | 6 | I/O | SPI-B Clock | |||||
| SD1_D3 | 7 | I | SDFM-1 Channel 3 Data Input | |||||
| SYNCOUT | 9 | O | External ePWM Synchronization Pulse | |||||
| SD2_D4 | 13 | I | SDFM-2 Channel 4 Data Input | |||||
| FSIRXA_D0 | 14 | I | FSIRX-A Primary Data Input | |||||
| HIC_NWE | 15 | I | HIC Data Write enable from host | |||||
| GPIO53 | 0, 4, 8, 12 | 12 | I/O | General-Purpose Input Output 53 | ||||
| EQEP1_INDEX | 1 | I/O | eQEP-1 Index | |||||
| CLB_OUTPUTXBAR6 | 5 | O | CLB Output X-BAR Output 6 | |||||
| SPIB_STE | 6 | I/O | SPI-B Slave Transmit Enable (STE) | |||||
| SD1_C3 | 7 | I | SDFM-1 Channel 3 Clock Input | |||||
| ADCSOCAO | 9 | O | ADC Start of Conversion A for External ADC | |||||
| CANA_RX | 10 | I | CAN-A Receive | |||||
| SD1_C1 | 13 | I | SDFM-1 Channel 1 Clock Input | |||||
| FSIRXA_D1 | 14 | I | FSIRX-A Optional Additional Data Input | |||||
| GPIO54 | 0, 4, 8, 12 | 13 | I/O | General-Purpose Input Output 54 | ||||
| SPIA_SIMO | 1 | I/O | SPI-A Slave In, Master Out (SIMO) | |||||
| EQEP2_A | 5 | I | eQEP-2 Input A | |||||
| OUTPUTXBAR2 | 6 | O | Output X-BAR Output 2 | |||||
| SD1_D4 | 7 | I | SDFM-1 Channel 4 Data Input | |||||
| ADCSOCBO | 9 | O | ADC Start of Conversion B for External ADC | |||||
| LINB_TX | 10 | O | LIN-B Transmit | |||||
| SD1_C2 | 13 | I | SDFM-1 Channel 2 Clock Input | |||||
| FSIRXA_CLK | 14 | I | FSIRX-A Input Clock | |||||
| FSITXA_TDM_D1 | 15 | I | FSITX-A Time Division Multiplexed Additional Data Input | |||||
| GPIO55 | 0, 4, 8, 12 | 43 | I/O | General-Purpose Input Output 55 | ||||
| SPIA_SOMI | 1 | I/O | SPI-A Slave Out, Master In (SOMI) | |||||
| EQEP2_B | 5 | I | eQEP-2 Input B | |||||
| OUTPUTXBAR3 | 6 | O | Output X-BAR Output 3 | |||||
| SD1_C4 | 7 | I | SDFM-1 Channel 4 Clock Input | |||||
| ERRORSTS | 9 | O | Error Status Output. This signal requires an external pulldown. | |||||
| LINB_RX | 10 | I | LIN-B Receive | |||||
| SD1_C3 | 13 | I | SDFM-1 Channel 3 Clock Input | |||||
| HIC_A0 | 15 | I | HIC Address 0 | |||||
| GPIO56 | 0, 4, 8, 12 | 65 | I/O | General-Purpose Input Output 56 | ||||
| SPIA_CLK | 1 | I/O | SPI-A Clock | |||||
| CLB_OUTPUTXBAR7 | 2 | O | CLB Output X-BAR Output 7 | |||||
| MCAN_TX | 3 | O | CAN/CAN FD Transmit | |||||
| EQEP2_STROBE | 5 | I/O | eQEP-2 Strobe | |||||
| SCIB_TX | 6 | O | SCI-B Transmit Data | |||||
| SD2_D1 | 7 | I | SDFM-2 Channel 1 Data Input | |||||
| SPIB_SIMO | 9 | I/O | SPI-B Slave In, Master Out (SIMO) | |||||
| I2CA_SDA | 10 | I/OD | I2C-A Open-Drain Bidirectional Data | |||||
| EQEP1_A | 11 | I | eQEP-1 Input A | |||||
| SD1_C4 | 13 | I | SDFM-1 Channel 4 Clock Input | |||||
| FSIRXA_D1 | 14 | I | FSIRX-A Optional Additional Data Input | |||||
| HIC_D6 | 15 | I/O | HIC Data 6 | |||||
| GPIO57 | 0, 4, 8, 12 | 66 | I/O | General-Purpose Input Output 57 | ||||
| SPIA_STE | 1 | I/O | SPI-A Slave Transmit Enable (STE) | |||||
| CLB_OUTPUTXBAR8 | 2 | O | CLB Output X-BAR Output 8 | |||||
| MCAN_RX | 3 | I | CAN/CAN FD Receive | |||||
| EQEP2_INDEX | 5 | I/O | eQEP-2 Index | |||||
| SCIB_RX | 6 | I | SCI-B Receive Data | |||||
| SD2_C1 | 7 | I | SDFM-2 Channel 1 Clock Input | |||||
| SPIB_SOMI | 9 | I/O | SPI-B Slave Out, Master In (SOMI) | |||||
| I2CA_SCL | 10 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||||
| EQEP1_B | 11 | I | eQEP-1 Input B | |||||
| FSIRXA_CLK | 14 | I | FSIRX-A Input Clock | |||||
| HIC_D4 | 15 | I/O | HIC Data 4 | |||||
| GPIO58 | 0, 4, 8, 12 | 67 | I/O | General-Purpose Input Output 58 | ||||
| OUTPUTXBAR1 | 5 | O | Output X-BAR Output 1 | |||||
| SPIB_CLK | 6 | I/O | SPI-B Clock | |||||
| SD2_D2 | 7 | I | SDFM-2 Channel 2 Data Input | |||||
| LINA_TX | 9 | O | LIN-A Transmit | |||||
| CANA_TX | 10 | O | CAN-A Transmit | |||||
| EQEP1_STROBE | 11 | I/O | eQEP-1 Strobe | |||||
| SD2_C2 | 13 | I | SDFM-2 Channel 2 Clock Input | |||||
| FSIRXA_D0 | 14 | I | FSIRX-A Primary Data Input | |||||
| HIC_NRDY | 15 | O | HIC Ready from device to host | |||||
| GPIO59 | 0, 4, 8, 12 | 92 | I/O | General-Purpose Input Output 59 | ||||
| OUTPUTXBAR2 | 5 | O | Output X-BAR Output 2 | |||||
| SPIB_STE | 6 | I/O | SPI-B Slave Transmit Enable (STE) | |||||
| SD2_C2 | 7 | I | SDFM-2 Channel 2 Clock Input | |||||
| LINA_RX | 9 | I | LIN-A Receive | |||||
| CANA_RX | 10 | I | CAN-A Receive | |||||
| EQEP1_INDEX | 11 | I/O | eQEP-1 Index | |||||
| SD2_C3 | 13 | I | SDFM-2 Channel 3 Clock Input | |||||
| FSITXA_TDM_D1 | 14 | I | FSITX-A Time Division Multiplexed Additional Data Input | |||||
| GPIO60 | 0, 4, 8, 12 | 44 | I/O | General-Purpose Input Output 60 | ||||
| MCAN_TX | 3 | O | CAN/CAN FD Transmit | |||||
| OUTPUTXBAR3 | 5 | O | Output X-BAR Output 3 | |||||
| SPIB_SIMO | 6 | I/O | SPI-B Slave In, Master Out (SIMO) | |||||
| SD2_D3 | 7 | I | SDFM-2 Channel 3 Data Input | |||||
| SD2_C4 | 13 | I | SDFM-2 Channel 4 Clock Input | |||||
| HIC_A0 | 15 | I | HIC Address 0 | |||||
| GPIO61 | 0, 4, 8, 12 | 91 | I/O | General-Purpose Input Output 61 | ||||
| MCAN_RX | 3 | I | CAN/CAN FD Receive | |||||
| OUTPUTXBAR4 | 5 | O | Output X-BAR Output 4 | |||||
| SPIB_SOMI | 6 | I/O | SPI-B Slave Out, Master In (SOMI) | |||||
| SD2_C3 | 7 | I | SDFM-2 Channel 3 Clock Input | |||||
| CANA_RX | 14 | I | CAN-A Receive | |||||
| TEST, JTAG, AND RESET | ||||||||
| TCK | 60 | 45 | 36 | 36 | 28 | I | JTAG test clock with internal pullup. | |
| TMS | 62 | 47 | 38 | 38 | 30 | I/O | JTAG test-mode select (TMS) with internal pullup. This serial control input is clocked into the TAP controller on the rising edge of TCK. This device does not have a TRSTn pin. An external pullup resistor (recommended 2.2 kΩ) on the TMS pin to VDDIO should be placed on the board to keep JTAG in reset during normal operation. | |
| XRSn | 2 | 5 | 3 | 3 | 3 | I/OD | Device Reset (in) and Watchdog Reset (out). During a power-on condition, this pin is driven low by the device. An external circuit may also drive this pin to assert a device reset. This pin is also driven low by the MCU when a watchdog reset occurs. During watchdog reset, the XRSn pin is driven low for the watchdog reset duration of 512 OSCCLK cycles. A resistor between 2.2 kΩ and 10 kΩ should be placed between XRSn and VDDIO. If a capacitor is placed between XRSn and VSS for noise filtering, it should be 100 nF or smaller. These values will allow the watchdog to properly drive the XRSn pin to VOL within 512 OSCCLK cycles when the watchdog reset is asserted. This pin is an open-drain output with an internal pullup. If this pin is driven by an external device, it should be done using an open-drain device. | |
| POWER AND GROUND | ||||||||
| VDD | 4, 46, 71, 87 | 8, 31, 53, 71 | 4, 27, 44, 59 | 4, 27, 44, 59 | 23, 36, 45 | 1.2-V Digital Logic Power Pins. See the Power Management Module (PMM) section for usage details. | ||
| VDDA | 34 | 26 | 22 | 22 | 18 | 3.3-V Analog Power Pins. Place a minimum 2.2-µF decoupling capacitor on each pin. See the Power Management Module (PMM) section for usage details. | ||
| VDDIO | 3, 47, 70, 88 | 7, 32, 52, 72 | 28, 43, 60 | 28, 43, 60 | 24, 35, 46 | 3.3-V Digital I/O Power Pins. See the Power Management Module (PMM) section for usage details. | ||
| VREGENZ | 73 | 46 | I | Internal voltage regulator enable with internal pulldown. Tie low to VSS to enable internal VREG. Tie high to VDDIO to use an external supply. See the Power Management Module (PMM) section for usage details. | ||||
| VSS | 5, 45, 72, 86 | 9, 30, 55, 70 | 5, 26, 45, 58 | 5, 26, 45, 58 | 22, 37, 44 | Digital Ground | ||
| VSSA | 33 | 25 | 21 | 21 | 17 | Analog Ground | ||