SPRS945G January 2017 – January 2023 TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
PRODUCTION DATA
The GPIO Muxed Pins table lists the GPIO muxed pins. The default mode for each GPIO pin is the GPIO function, except GPIO35 and GPIO37, which default to TDI and TDO, respectively. Secondary functions can be selected by setting both the GPyGMUXn.GPIOz and GPyMUXn.GPIOz register bits. The GPyGMUXn register should be configured before the GPyMUXn to avoid transient pulses on GPIOs from alternate mux selections. Columns that are not shown and blank cells are reserved GPIO Mux settings.
GPIO20, GPIO21, and GPIO41 to GPIO55 are not available on any packages. Boot ROM enables pullups on these pins. For more details, see Section 6.5.
| 0, 4, 8, 12 | 1 | 2 | 3 | 5 | 6 | 7 | 9 | 10 | 11 | 13 | 14 | 15 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| GPIO0 | EPWM1_A | I2CA_SDA | ||||||||||
| GPIO1 | EPWM1_B | I2CA_SCL | ||||||||||
| GPIO2 | EPWM2_A | OUTPUTXBAR1 | PMBUSA_SDA | SCIA_TX | FSIRXA_D1 | |||||||
| GPIO3 | EPWM2_B | OUTPUTXBAR2 | OUTPUTXBAR2 | PMBUSA_SCL | SPIA_CLK | SCIA_RX | FSIRXA_D0 | |||||
| GPIO4 | EPWM3_A | OUTPUTXBAR3 | CANA_TX | FSIRXA_CLK | ||||||||
| GPIO5 | EPWM3_B | OUTPUTXBAR3 | CANA_RX | SPIA_STE | FSITXA_D1 | |||||||
| GPIO6 | EPWM4_A | OUTPUTXBAR4 | SYNCOUT | EQEP1_A | CANB_TX | SPIB_SOMI | FSITXA_D0 | |||||
| GPIO7 | EPWM4_B | OUTPUTXBAR5 | EQEP1_B | CANB_RX | SPIB_SIMO | FSITXA_CLK | ||||||
| GPIO8 | EPWM5_A | CANB_TX | ADCSOCAO | EQEP1_STROBE | SCIA_TX | SPIA_SIMO | I2CA_SCL | FSITXA_D1 | ||||
| GPIO9 | EPWM5_B | SCIB_TX | OUTPUTXBAR6 | EQEP1_INDEX | SCIA_RX | SPIA_CLK | FSITXA_D0 | |||||
| GPIO10 | EPWM6_A | CANB_RX | ADCSOCBO | EQEP1_A | SCIB_TX | SPIA_SOMI | I2CA_SDA | FSITXA_CLK | ||||
| GPIO11 | EPWM6_B | SCIB_RX | OUTPUTXBAR7 | EQEP1_B | SCIB_RX | SPIA_STE | FSIRXA_D1 | |||||
| GPIO12 | EPWM7_A | CANB_TX | EQEP1_STROBE | SCIB_TX | PMBUSA_CTL | FSIRXA_D0 | ||||||
| GPIO13 | EPWM7_B | CANB_RX | EQEP1_INDEX | SCIB_RX | PMBUSA_ALERT | FSIRXA_CLK | ||||||
| GPIO14 | EPWM8_A | SCIB_TX | OUTPUTXBAR3 | PMBUSA_SDA | SPIB_CLK | EQEP2_A | ||||||
| GPIO15 | EPWM8_B | SCIB_RX | OUTPUTXBAR4 | PMBUSA_SCL | SPIB_STE | EQEP2_B | ||||||
| GPIO16 | SPIA_SIMO | CANB_TX | OUTPUTXBAR7 | EPWM5_A | SCIA_TX | SD1_D1 | EQEP1_STROBE | PMBUSA_SCL | XCLKOUT | |||
| GPIO17 | SPIA_SOMI | CANB_RX | OUTPUTXBAR8 | EPWM5_B | SCIA_RX | SD1_C1 | EQEP1_INDEX | PMBUSA_SDA | ||||
| GPIO18_X2 | SPIA_CLK | SCIB_TX | CANA_RX | EPWM6_A | I2CA_SCL | SD1_D2 | EQEP2_A | PMBUSA_CTL | XCLKOUT | |||
| GPIO20 | ||||||||||||
| GPIO21 | ||||||||||||
| GPIO22_VFBSW | EQEP1_STROBE | SCIB_TX | SPIB_CLK | SD1_D4 | LINA_TX | |||||||
| GPIO23_VSW | ||||||||||||
| GPIO24 | OUTPUTXBAR1 | EQEP2_A | EPWM8_A | SPIB_SIMO | SD1_D1 | PMBUSA_SCL | SCIA_TX | ERRORSTS | ||||
| GPIO25 | OUTPUTXBAR2 | EQEP2_B | SPIB_SOMI | SD1_C1 | FSITXA_D1 | PMBUSA_SDA | SCIA_RX | |||||
| GPIO26 | OUTPUTXBAR3 | EQEP2_INDEX | OUTPUTXBAR3 | SPIB_CLK | SD1_D2 | FSITXA_D0 | PMBUSA_CTL | I2CA_SDA | ||||
| GPIO27 | OUTPUTXBAR4 | EQEP2_STROBE | OUTPUTXBAR4 | SPIB_STE | SD1_C2 | FSITXA_CLK | PMBUSA_ALERT | I2CA_SCL | ||||
| GPIO28 | SCIA_RX | EPWM7_A | OUTPUTXBAR5 | EQEP1_A | SD1_D3 | EQEP2_STROBE | LINA_TX | SPIB_CLK | ERRORSTS | |||
| GPIO29 | SCIA_TX | EPWM7_B | OUTPUTXBAR6 | EQEP1_B | SD1_C3 | EQEP2_INDEX | LINA_RX | SPIB_STE | ERRORSTS | |||
| GPIO30 | CANA_RX | SPIB_SIMO | OUTPUTXBAR7 | EQEP1_STROBE | SD1_D4 | |||||||
| GPIO31 | CANA_TX | SPIB_SOMI | OUTPUTXBAR8 | EQEP1_INDEX | SD1_C4 | FSIRXA_D1 | ||||||
| GPIO32 | I2CA_SDA | SPIB_CLK | EPWM8_B | LINA_TX | SD1_D3 | FSIRXA_D0 | CANA_TX | |||||
| GPIO33 | I2CA_SCL | SPIB_STE | OUTPUTXBAR4 | LINA_RX | SD1_C3 | FSIRXA_CLK | CANA_RX | |||||
| GPIO34 | OUTPUTXBAR1 | PMBUSA_SDA | ||||||||||
| GPIO35 | SCIA_RX | I2CA_SDA | CANA_RX | PMBUSA_SCL | LINA_RX | EQEP1_A | PMBUSA_CTL | TDI | ||||
| GPIO37 | OUTPUTXBAR2 | I2CA_SCL | SCIA_TX | CANA_TX | LINA_TX | EQEP1_B | PMBUSA_ALERT | TDO | ||||
| GPIO39 | CANB_RX | FSIRXA_CLK | ||||||||||
| GPIO40 | PMBUSA_SDA | FSIRXA_D0 | SCIB_TX | EQEP1_A | ||||||||
| GPIO41 | ||||||||||||
| GPIO42 | ||||||||||||
| GPIO43 | ||||||||||||
| GPIO44 | ||||||||||||
| GPIO45 | ||||||||||||
| GPIO46 | ||||||||||||
| GPIO47 | ||||||||||||
| GPIO48 | ||||||||||||
| GPIO49 | ||||||||||||
| GPIO50 | ||||||||||||
| GPIO51 | ||||||||||||
| GPIO52 | ||||||||||||
| GPIO53 | ||||||||||||
| GPIO54 | ||||||||||||
| GPIO55 | ||||||||||||
| GPIO56 | SPIA_CLK | EQEP2_STROBE | SCIB_TX | SD1_D3 | SPIB_SIMO | EQEP1_A | ||||||
| GPIO57 | SPIA_STE | EQEP2_INDEX | SCIB_RX | SD1_C3 | SPIB_SOMI | EQEP1_B | ||||||
| GPIO58 | OUTPUTXBAR1 | SPIB_CLK | SD1_D4 | LINA_TX | CANB_TX | EQEP1_STROBE | ||||||
| GPIO59 | OUTPUTXBAR2 | SPIB_STE | SD1_C4 | LINA_RX | CANB_RX | EQEP1_INDEX |
The Digital Signals by GPIO table lists all muxed signals available and the respective GPIO within each package.
| SIGNAL NAME | PIN TYPE | DESCRIPTION | 100 PZ | 64 PMQ | 64 PM | 56 RSH |
|---|---|---|---|---|---|---|
| ADCSOCAO | O | ADC Start of Conversion A Output for External ADC (from ePWM modules) | GPIO8 | GPIO8 | GPIO8 | GPIO8 |
| ADCSOCBO | O | ADC Start of Conversion B Output for External ADC (from ePWM modules) | GPIO10 | GPIO10 | GPIO10 | |
| CANA_RX | I | CAN-A Receive | GPIO5 GPIO18_X2 GPIO30 GPIO33 GPIO35/TDI | GPIO5 GPIO18_X2 GPIO33 GPIO35/TDI | GPIO5 GPIO18_X2 GPIO33 GPIO35/TDI | GPIO5 GPIO18_X2 GPIO33 GPIO35/TDI |
| CANA_TX | O | CAN-A Transmit | GPIO4 GPIO31 GPIO32 GPIO37/TDO | GPIO4 GPIO32 GPIO37/TDO | GPIO4 GPIO32 GPIO37/TDO | GPIO4 GPIO32 GPIO37/TDO |
| CANB_RX | I | CAN-B Receive | GPIO7 GPIO10 GPIO13 GPIO17 GPIO39 GPIO59 | GPIO7 GPIO10 GPIO17 | GPIO7 GPIO10 GPIO13 GPIO17 | GPIO7 GPIO13 GPIO17 |
| CANB_TX | O | CAN-B Transmit | GPIO6 GPIO8 GPIO12 GPIO16 GPIO58 | GPIO6 GPIO8 GPIO16 | GPIO6 GPIO8 GPIO12 GPIO16 | GPIO6 GPIO8 GPIO12 GPIO16 |
| EPWM1_A | O | ePWM-1 Output A | GPIO0 | GPIO0 | GPIO0 | GPIO0 |
| EPWM1_B | O | ePWM-1 Output B | GPIO1 | GPIO1 | GPIO1 | GPIO1 |
| EPWM2_A | O | ePWM-2 Output A | GPIO2 | GPIO2 | GPIO2 | GPIO2 |
| EPWM2_B | O | ePWM-2 Output B | GPIO3 | GPIO3 | GPIO3 | GPIO3 |
| EPWM3_A | O | ePWM-3 Output A | GPIO4 | GPIO4 | GPIO4 | GPIO4 |
| EPWM3_B | O | ePWM-3 Output B | GPIO5 | GPIO5 | GPIO5 | GPIO5 |
| EPWM4_A | O | ePWM-4 Output A | GPIO6 | GPIO6 | GPIO6 | GPIO6 |
| EPWM4_B | O | ePWM-4 Output B | GPIO7 | GPIO7 | GPIO7 | GPIO7 |
| EPWM5_A | O | ePWM-5 Output A | GPIO8 GPIO16 | GPIO8 GPIO16 | GPIO8 GPIO16 | GPIO8 GPIO16 |
| EPWM5_B | O | ePWM-5 Output B | GPIO9 GPIO17 | GPIO9 GPIO17 | GPIO9 GPIO17 | GPIO9 GPIO17 |
| EPWM6_A | O | ePWM-6 Output A | GPIO10 GPIO18_X2 | GPIO10 GPIO18_X2 | GPIO10 GPIO18_X2 | GPIO18_X2 |
| EPWM6_B | O | ePWM-6 Output B | GPIO11 | GPIO11 | GPIO11 | GPIO11 |
| EPWM7_A | O | ePWM-7 Output A | GPIO12 GPIO28 | GPIO28 | GPIO12 GPIO28 | GPIO12 GPIO28 |
| EPWM7_B | O | ePWM-7 Output B | GPIO13 GPIO29 | GPIO29 | GPIO13 GPIO29 | GPIO13 GPIO29 |
| EPWM8_A | O | ePWM-8 Output A | GPIO14 GPIO24 | GPIO24 | GPIO24 | GPIO24 |
| EPWM8_B | O | ePWM-8 Output B | GPIO15 GPIO32 | GPIO32 | GPIO32 | GPIO32 |
| EQEP1_A | I | eQEP-1 Input A | GPIO6 GPIO10 GPIO28 GPIO35/TDI GPIO40 GPIO56 | GPIO6 GPIO10 GPIO28 GPIO35/TDI | GPIO6 GPIO10 GPIO28 GPIO35/TDI | GPIO6 GPIO28 GPIO35/TDI |
| EQEP1_B | I | eQEP-1 Input B | GPIO7 GPIO11 GPIO29 GPIO37/TDO GPIO57 | GPIO7 GPIO11 GPIO29 GPIO37/TDO | GPIO7 GPIO11 GPIO29 GPIO37/TDO | GPIO7 GPIO11 GPIO29 GPIO37/TDO |
| EQEP1_INDEX | I/O | eQEP-1 Index | GPIO9 GPIO13 GPIO17 GPIO31 GPIO59 | GPIO9 GPIO17 | GPIO9 GPIO13 GPIO17 | GPIO9 GPIO13 GPIO17 |
| EQEP1_STROBE | I/O | eQEP-1 Strobe | GPIO8 GPIO12 GPIO16 GPIO22_VFBSW GPIO30 GPIO58 | GPIO8 GPIO16 GPIO22_VFBSW | GPIO8 GPIO12 GPIO16 GPIO22_VFBSW | GPIO8 GPIO12 GPIO16 GPIO22_VFBSW |
| EQEP2_A | I | eQEP-2 Input A | GPIO14 GPIO18_X2 GPIO24 | GPIO18_X2 GPIO24 | GPIO18_X2 GPIO24 | GPIO18_X2 GPIO24 |
| EQEP2_B | I | eQEP-2 Input B | GPIO15 GPIO25 | |||
| EQEP2_INDEX | I/O | eQEP-2 Index | GPIO26 GPIO29 GPIO57 | GPIO29 | GPIO29 | GPIO29 |
| EQEP2_STROBE | I/O | eQEP-2 Strobe | GPIO27 GPIO28 GPIO56 | GPIO28 | GPIO28 | GPIO28 |
| ERRORSTS | O | Active-low Error Status Output. If you want an error state to be asserted during power up or during a fault with the ERRORSTS signal itself, an external pulldown resistor may be used. A pullup resistor may be used if you do not want an error state asserted for the conditions mentioned. | GPIO24 GPIO28 GPIO29 | GPIO24 GPIO28 GPIO29 | GPIO24 GPIO28 GPIO29 | GPIO24 GPIO28 GPIO29 |
| FSIRXA_CLK | I | FSIRX-A Input Clock | GPIO4 GPIO13 GPIO33 GPIO39 | GPIO4 GPIO33 | GPIO4 GPIO13 GPIO33 | GPIO4 GPIO13 GPIO33 |
| FSIRXA_D0 | I | FSIRX-A Primary Data Input | GPIO3 GPIO12 GPIO32 GPIO40 | GPIO3 GPIO32 | GPIO3 GPIO12 GPIO32 | GPIO3 GPIO12 GPIO32 |
| FSIRXA_D1 | I | FSIRX-A Optional Additional Data Input | GPIO2 GPIO11 GPIO31 | GPIO2 GPIO11 | GPIO2 GPIO11 | GPIO2 GPIO11 |
| FSITXA_CLK | O | FSITX-A Output Clock | GPIO7 GPIO10 GPIO27 | GPIO7 GPIO10 | GPIO7 GPIO10 | GPIO7 |
| FSITXA_D0 | O | FSITX-A Primary Data Output | GPIO6 GPIO9 GPIO26 | GPIO6 GPIO9 | GPIO6 GPIO9 | GPIO6 GPIO9 |
| FSITXA_D1 | O | FSITX-A Optional Additional Data Output | GPIO5 GPIO8 GPIO25 | GPIO5 GPIO8 | GPIO5 GPIO8 | GPIO5 GPIO8 |
| I2CA_SCL | I/OD | I2C-A Open-Drain Bidirectional Clock | GPIO1 GPIO8 GPIO18_X2 GPIO27 GPIO33 GPIO37/TDO | GPIO1 GPIO8 GPIO18_X2 GPIO33 GPIO37/TDO | GPIO1 GPIO8 GPIO18_X2 GPIO33 GPIO37/TDO | GPIO1 GPIO8 GPIO18_X2 GPIO33 GPIO37/TDO |
| I2CA_SDA | I/OD | I2C-A Open-Drain Bidirectional Data | GPIO0 GPIO10 GPIO26 GPIO32 GPIO35/TDI | GPIO0 GPIO10 GPIO32 GPIO35/TDI | GPIO0 GPIO10 GPIO32 GPIO35/TDI | GPIO0 GPIO32 GPIO35/TDI |
| LINA_RX | I | LIN-A Receive | GPIO29 GPIO33 GPIO35/TDI GPIO59 | GPIO29 GPIO33 GPIO35/TDI | GPIO29 GPIO33 GPIO35/TDI | GPIO29 GPIO33 GPIO35/TDI |
| LINA_TX | O | LIN-A Transmit | GPIO22_VFBSW GPIO28 GPIO32 GPIO37/TDO GPIO58 | GPIO22_VFBSW GPIO28 GPIO32 GPIO37/TDO | GPIO22_VFBSW GPIO28 GPIO32 GPIO37/TDO | GPIO22_VFBSW GPIO28 GPIO32 GPIO37/TDO |
| OUTPUTXBAR1 | O | Output X-BAR Output 1 | GPIO2 GPIO24 GPIO34 GPIO58 | GPIO2 GPIO24 | GPIO2 GPIO24 | GPIO2 GPIO24 |
| OUTPUTXBAR2 | O | Output X-BAR Output 2 | GPIO3 GPIO25 GPIO37/TDO GPIO59 | GPIO3 GPIO37/TDO | GPIO3 GPIO37/TDO | GPIO3 GPIO37/TDO |
| OUTPUTXBAR3 | O | Output X-BAR Output 3 | GPIO4 GPIO5 GPIO14 GPIO26 | GPIO4 GPIO5 | GPIO4 GPIO5 | GPIO4 GPIO5 |
| OUTPUTXBAR4 | O | Output X-BAR Output 4 | GPIO6 GPIO15 GPIO27 GPIO33 | GPIO6 GPIO33 | GPIO6 GPIO33 | GPIO6 GPIO33 |
| OUTPUTXBAR5 | O | Output X-BAR Output 5 | GPIO7 GPIO28 | GPIO7 GPIO28 | GPIO7 GPIO28 | GPIO7 GPIO28 |
| OUTPUTXBAR6 | O | Output X-BAR Output 6 | GPIO9 GPIO29 | GPIO9 GPIO29 | GPIO9 GPIO29 | GPIO9 GPIO29 |
| OUTPUTXBAR7 | O | Output X-BAR Output 7 | GPIO11 GPIO16 GPIO30 | GPIO11 GPIO16 | GPIO11 GPIO16 | GPIO11 GPIO16 |
| OUTPUTXBAR8 | O | Output X-BAR Output 8 | GPIO17 GPIO31 | GPIO17 | GPIO17 | GPIO17 |
| PMBUSA_ALERT | I/OD | PMBus-A Open-Drain Bidirectional Alert Signal | GPIO13 GPIO27 GPIO37/TDO | GPIO37/TDO | GPIO13 GPIO37/TDO | GPIO13 GPIO37/TDO |
| PMBUSA_CTL | I | PMBus-A Control Signal | GPIO12 GPIO18_X2 GPIO26 GPIO35/TDI | GPIO18_X2 GPIO35/TDI | GPIO12 GPIO18_X2 GPIO35/TDI | GPIO12 GPIO18_X2 GPIO35/TDI |
| PMBUSA_SCL | I/OD | PMBus-A Open-Drain Bidirectional Clock | GPIO3 GPIO15 GPIO16 GPIO24 GPIO35/TDI | GPIO3 GPIO16 GPIO24 GPIO35/TDI | GPIO3 GPIO16 GPIO24 GPIO35/TDI | GPIO3 GPIO16 GPIO24 GPIO35/TDI |
| PMBUSA_SDA | I/OD | PMBus-A Open-Drain Bidirectional Data | GPIO2 GPIO14 GPIO17 GPIO25 GPIO34 GPIO40 | GPIO2 GPIO17 | GPIO2 GPIO17 | GPIO2 GPIO17 |
| SCIA_RX | I | SCI-A Receive Data | GPIO3 GPIO9 GPIO17 GPIO25 GPIO28 GPIO35/TDI | GPIO3 GPIO9 GPIO17 GPIO28 GPIO35/TDI | GPIO3 GPIO9 GPIO17 GPIO28 GPIO35/TDI | GPIO3 GPIO9 GPIO17 GPIO28 GPIO35/TDI |
| SCIA_TX | O | SCI-A Transmit Data | GPIO2 GPIO8 GPIO16 GPIO24 GPIO29 GPIO37/TDO | GPIO2 GPIO8 GPIO16 GPIO24 GPIO29 GPIO37/TDO | GPIO2 GPIO8 GPIO16 GPIO24 GPIO29 GPIO37/TDO | GPIO2 GPIO8 GPIO16 GPIO24 GPIO29 GPIO37/TDO |
| SCIB_RX | I | SCI-B Receive Data | GPIO11 GPIO13 GPIO15 GPIO57 | GPIO11 | GPIO11 GPIO13 | GPIO11 GPIO13 |
| SCIB_TX | O | SCI-B Transmit Data | GPIO9 GPIO10 GPIO12 GPIO14 GPIO18_X2 GPIO22_VFBSW GPIO40 GPIO56 | GPIO9 GPIO10 GPIO18_X2 GPIO22_VFBSW | GPIO9 GPIO10 GPIO12 GPIO18_X2 GPIO22_VFBSW | GPIO9 GPIO12 GPIO18_X2 GPIO22_VFBSW |
| SD1_C1 | I | SDFM-1 Channel 1 Clock Input | GPIO17 GPIO25 | GPIO17 | GPIO17 | GPIO17 |
| SD1_C2 | I | SDFM-1 Channel 2 Clock Input | GPIO27 | |||
| SD1_C3 | I | SDFM-1 Channel 3 Clock Input | GPIO29 GPIO33 GPIO57 | GPIO29 GPIO33 | GPIO29 GPIO33 | GPIO29 GPIO33 |
| SD1_C4 | I | SDFM-1 Channel 4 Clock Input | GPIO31 GPIO59 | |||
| SD1_D1 | I | SDFM-1 Channel 1 Data Input | GPIO16 GPIO24 | GPIO16 GPIO24 | GPIO16 GPIO24 | GPIO16 GPIO24 |
| SD1_D2 | I | SDFM-1 Channel 2 Data Input | GPIO18_X2 GPIO26 | GPIO18_X2 | GPIO18_X2 | GPIO18_X2 |
| SD1_D3 | I | SDFM-1 Channel 3 Data Input | GPIO28 GPIO32 GPIO56 | GPIO28 GPIO32 | GPIO28 GPIO32 | GPIO28 GPIO32 |
| SD1_D4 | I | SDFM-1 Channel 4 Data Input | GPIO22_VFBSW GPIO30 GPIO58 | GPIO22_VFBSW | GPIO22_VFBSW | GPIO22_VFBSW |
| SPIA_CLK | I/O | SPI-A Clock | GPIO3 GPIO9 GPIO18_X2 GPIO56 | GPIO3 GPIO9 GPIO18_X2 | GPIO3 GPIO9 GPIO18_X2 | GPIO3 GPIO9 GPIO18_X2 |
| SPIA_SIMO | I/O | SPI-A Slave In, Master Out (SIMO) | GPIO8 GPIO16 | GPIO8 GPIO16 | GPIO8 GPIO16 | GPIO8 GPIO16 |
| SPIA_SOMI | I/O | SPI-A Slave Out, Master In (SOMI) | GPIO10 GPIO17 | GPIO10 GPIO17 | GPIO10 GPIO17 | GPIO17 |
| SPIA_STE | I/O | SPI-A Slave Transmit Enable (STE) | GPIO5 GPIO11 GPIO57 | GPIO5 GPIO11 | GPIO5 GPIO11 | GPIO5 GPIO11 |
| SPIB_CLK | I/O | SPI-B Clock | GPIO14 GPIO22_VFBSW GPIO26 GPIO28 GPIO32 GPIO58 | GPIO22_VFBSW GPIO28 GPIO32 | GPIO22_VFBSW GPIO28 GPIO32 | GPIO22_VFBSW GPIO28 GPIO32 |
| SPIB_SIMO | I/O | SPI-B Slave In, Master Out (SIMO) | GPIO7 GPIO24 GPIO30 GPIO56 | GPIO7 GPIO24 | GPIO7 GPIO24 | GPIO7 GPIO24 |
| SPIB_SOMI | I/O | SPI-B Slave Out, Master In (SOMI) | GPIO6 GPIO25 GPIO31 GPIO57 | GPIO6 | GPIO6 | GPIO6 |
| SPIB_STE | I/O | SPI-B Slave Transmit Enable (STE) | GPIO15 GPIO27 GPIO29 GPIO33 GPIO59 | GPIO29 GPIO33 | GPIO29 GPIO33 | GPIO29 GPIO33 |
| SYNCOUT | O | External ePWM Synchronization Pulse | GPIO6 | GPIO6 | GPIO6 | GPIO6 |
| TDI | I | JTAG Test Data Input (TDI) - TDI is the default mux selection for the pin. The internal pullup is disabled by default. The internal pullup should be enabled or an external pullup added on the board if this pin is used as JTAG TDI to avoid a floating input. | GPIO35/TDI | GPIO35/TDI | GPIO35/TDI | GPIO35/TDI |
| TDO | O | JTAG Test Data Output (TDO) - TDO is the default mux selection for the pin. The internal pullup is disabled by default. The TDO function will be in a tri-state condition when there is no JTAG activity, leaving this pin floating; the internal pullup should be enabled or an external pullup added on the board to avoid a floating GPIO input. | GPIO37/TDO | GPIO37/TDO | GPIO37/TDO | GPIO37/TDO |
| VFBSW | - | Internal DC-DC regulator feedback signal. If the internal DC-DC regulator is used, tie this pin to the node where L(VSW) connects to the VDD rail (as close as possible to the device). | GPIO22_VFBSW | GPIO22_VFBSW | GPIO22_VFBSW | GPIO22_VFBSW |
| VSW | - | Switching output of the internal DC-DC regulator | GPIO23_VSW | GPIO23_VSW | GPIO23_VSW | GPIO23_VSW |
| X2 | I/O | Crystal oscillator output | GPIO18_X2 | GPIO18_X2 | GPIO18_X2 | GPIO18_X2 |
| XCLKOUT | O | External Clock Output. This pin outputs a divided-down version of a chosen clock signal from within the device. | GPIO16 GPIO18_X2 | GPIO16 GPIO18_X2 | GPIO16 GPIO18_X2 | GPIO16 GPIO18_X2 |