SPRS945G January 2017 – January 2023 TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| OPERATING MODE | ||||||
| IDDIO | VDDIO current consumption during operational usage | See Section 7.5.4. |
52 | 70 | mA | |
| IDDA | VDDA current consumption during operational usage | 12 | 30 | mA | ||
| IDLE MODE | ||||||
| IDDIO | VDDIO current consumption while device is in Idle mode |
|
9.2 | 28 | mA | |
| IDDA | VDDA current consumption while device is in Idle mode | 0.9 | 1.5 | mA | ||
| HALT MODE | ||||||
| IDDIO | VDDIO current consumption while device is in Halt mode |
|
1.7 | 17 | mA | |
| IDDA | VDDA current consumption while device is in Halt mode | 0.2 | 1.5 | mA | ||
| FLASH ERASE/PROGRAM | ||||||
| IDDIO | VDDIO current consumption during Erase/Program cycle(1) |
|
60 | 85 | mA | |
| IDDA | VDDA current consumption during Erase/Program cycle | 0.25 | 2.5 | mA | ||