SPRS945H January 2017 – March 2026 TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
PRODUCTION DATA
Table 7-2 shows the CLA data ROM memory map. For information about the CLA program ROM, see the CLA Program ROM (CLAPROMCRC) chapter in the TMS320F28004x Real-Time Microcontrollers Technical Reference Manual.
| MEMORY | START ADDRESS | END ADDRESS | LENGTH |
|---|---|---|---|
| FFT Tables (Load) | 0x0100 1070 | 0x0100 186F | 0x0800 |
| Data (Load) | 0x0100 1870 | 0x0100 1FF9 | 0x078A |
| Version (Load) | 0x0100 1FFA | 0x0100 1FFF | 0x0006 |
| FFT Tables (Run) | 0x0000 F070 | 0x0000 F86F | 0x0800 |
| Data (Run) | 0x0000 F870 | 0x0000 FFF9 | 0x078A |
| Version (Run) | 0x0000 FFFA | 0x0000 FFFF | 0x0006 |