SPRS945G January 2017 – January 2023 TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
PRODUCTION DATA
For applications that do not need to use all functions of the device, Table 6-10 lists acceptable conditioning for any unused pins. When multiple options are listed in Table 6-10, any option is acceptable. Pins not listed in Table 6-10 must be connected according to Section 6.
| SIGNAL NAME | ACCEPTABLE PRACTICE |
|---|---|
| ANALOG | |
| Analog input pins with DACx_OUT |
|
| Analog input pins with PGAx_OUTF |
|
| Analog input pins (except for DACx_OUT and PGAx_OUTF) |
|
| PGAx_GND | Tie to VSSA |
| VREFHIx | Tie to VDDA (applies only if ADC or DAC are not used in the application) |
| VREFLOx | Tie to VSSA |
| DIGITAL | |
| FLT1 (Flash Test pin 1) |
|
| FLT2 (Flash Test pin 2) |
|
| GPIOx |
|
| GPIO35/TDI | When TDI mux option is selected (default), the GPIO is in Input mode.
|
| GPIO37/TDO | When TDO mux option is selected (default), the GPIO is in Output mode only during JTAG activity; otherwise, it is in a tri-state condition. The pin must be biased to avoid extra current on the input buffer.
|
| TCK |
|
| TMS | Pullup resistor |
| VREGENZ | Tie to VDDIO if internal regulator is not used |
| X1 | Tie to VSS |
| X2 | No Connect |
| POWER AND GROUND | |
| VDD | All VDD pins must be connected per Section 6.3. |
| VDDA | If a dedicated analog supply is not used, tie to VDDIO. |
| VDDIO | All VDDIO pins must be connected per Section 6.3. |
| VDDIO_SW | Always tie to VDDIO. |
| VSS | All VSS pins must be connected to board ground. |
| VSS_SW | Always tie to VSS. |
| VSSA | If an analog ground is not used, tie to VSS. |