SPRS797F November 2012 – September 2021 TMS320F28050 , TMS320F28051 , TMS320F28052 , TMS320F28052F , TMS320F28052M , TMS320F28053 , TMS320F28054 , TMS320F28054F , TMS320F28054M , TMS320F28055
PRODUCTION DATA
| ERASE/PROGRAM TEMPERATURE(1) | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| Nf | Flash endurance for the array (write/erase cycles) | –40°C to 125°C (ambient) | 20000 | 50000 | cycles | |
| NOTP | OTP endurance for the array (write cycles) | –40°C to 30°C (ambient) | 1 | write | ||