SPRSP14E may 2019 – june 2023 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 8-10 lists the Device Identification Registers.
| NAME | ADDRESS | SIZE (x16) | DESCRIPTION | |
|---|---|---|---|---|
| PARTIDH | 0x0005 D00A | 2 | Device part identification number | |
| TMS320F28388D | 0x03FF 0300 | |||
| TMS320F28386D | 0x03FD 0300 | |||
| TMS320F28384D | 0x03FB 0300 | |||
| TMS320F28388S | 0x03FF 0400 | |||
| TMS320F28386S | 0x03FD 0400 | |||
| TMS320F28384S | 0x03FB 0400 | |||
| REVID | 0x0005 D00C | 2 | Silicon revision number | |
| Revision 0 | 0x0000 0000 | |||
| Revision A | 0x0000 0001 | |||
| UID_UNIQUE | 0x0007 020C | 2 | Unique identification number. This number is different on each individual device with the same PARTIDH. This can be used as a serial number in the application. This number is present only on TMS devices. | |
| CPU ID | 0x0007 0223 | 1 | CPU identification number | |
| CPU1 | 0xXX01 | |||
| CPU2 | 0xXX02 | |||
| 0x0038 0446 | 1 | CM | 0xXX03 | |
| JTAGID | N/A | N/A | JTAG Device ID | 0x0BB4 002F |