SCDS488 December 2025 TMUX2819 , TMUX2821
PRODUCTION DATA
The TMUX28xx supports signal voltages beyond the supply on the source (Sx) and drain (Dx) pins up to ±5.5V. This feature allows both AC and DC bidirectional signals above VDD and below ground to pass through the switch without distortion, using a unidirectional supply. The device remains within the performance mentioned in the Electrical Characteristics.