SCDS488 December   2025 TMUX2819 , TMUX2821
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
    3. 5.3 Thermal Information
    4. 5.4 Recommended Operating Conditions
    5. 5.5 Source or Drain Continuous Current
    6. 5.6 Source or Drain RMS Current
    7. 5.7 Electrical Characteristics
    8. 5.8 Switching Characteristics
    9. 5.9 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1  On-Resistance
    2. 6.2  On-Leakage Current
    3. 6.3  Off-Leakage Current
    4. 6.4  Power-Off Leakage Current
    5. 6.5  Propagation Delay
    6. 6.6  tON (VDD) and tOFF (VDD) Time
    7. 6.7  Transition Time
    8. 6.8  Break-Before-Make
    9. 6.9  THD + Noise
    10. 6.10 Power Supply Rejection Ratio (PSRR)
    11. 6.11 Charge Injection
    12. 6.12 Bandwidth
    13. 6.13 Off Isolation
    14. 6.14 Crosstalk
  8. 7 Detailed Description
    1. 7.1 Functional Block Diagram
    2. 7.2 Device Functional Modes
    3. 7.3 Feature Description
      1. 7.3.1 Beyond the Supply
      2. 7.3.2 Bidirectional Operation
      3. 7.3.3 Power-Off Protection
      4. 7.3.4 1.2V and 1.8V Logic Compatible Inputs
      5. 7.3.5 Integrated Pull-Down Resistor on Logic Pins
      6. 7.3.6 Fail-Safe Logic
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Audio Input or Output Switching
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
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
Pin Configuration and Functions

TMUX2821 TMUX2819 DSG Package TMUX2821 (1:1 2ch)Figure 4-1 DSG Package TMUX2821 (1:1 2ch)
TMUX2821 TMUX2819 DSG Package TMUX2819 (2:1 1ch)Figure 4-2 DSG Package TMUX2819 (2:1 1ch)
Pin Functions
PIN TYPE(1) DESCRIPTION
NO. TMUX2821 TMUX2819
1 S1 SA I/O Source pin 1 OR A. Can be an input or output.
2 D1 N.C I/O Drain pin 1. Can be an input or output. For N.C. connect pin to GND to keep pin in a known state (Not internally connected).
3 SEL2 EN I Logic control input. Controls the switch connection
4 GND GND GND Ground (0V) reference
5 S2 SB I/O Source pin 2 OR B. Can be an input or output.
6 D2 D I/O Drain pin 2 OR Drain. Can be an input or output.
7 SEL1 SEL I Logic control input. Controls the switch connection.
8 VDD VDD P Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1µF to 10µF between VDD and GND. Controls the switch connection as provided in Table 7-1
Thermal Pad GND GND GND Ground (0V) reference
I = input, I/O = input or output, GND = ground, P = power.