SCDS452B March 2023 – May 2024 TMUX6221 , TMUX6222
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For this design example, use the parameters listed in Table 8-2.
| PARAMETERS | VALUES |
|---|---|
| Supply (VDD) | 15 V |
| Supply (VSS) | -15 V |
| Input or output signal range | -15 V to 15 V (Rail-to-Rail) |
| Control logic thresholds | 1.8 V compatible |