SCDS452B March 2023 – May 2024 TMUX6221 , TMUX6222
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ANALOG SWITCH | |||||||
| RON | On-resistance | VS = 0 V to 30 V ID = –10 mA |
25°C | 2.5 | 3.2 | Ω | |
| –40°C to +85°C | 4.2 | Ω | |||||
| –40°C to +125°C | 4.9 | Ω | |||||
| ΔRON | On-resistance mismatch between channels | VS = 0 V to 30 V ID = –10 mA |
25°C | 0.1 | 0.22 | Ω | |
| –40°C to +85°C | 0.25 | Ω | |||||
| –40°C to +125°C | 0.31 | Ω | |||||
| RON FLAT | On-resistance flatness | VS = 0 V to 30 V IS = –10 mA |
25°C | 0.3 | 1 | Ω | |
| –40°C to +85°C | 1.5 | Ω | |||||
| –40°C to +125°C | 2 | Ω | |||||
| RON DRIFT | On-resistance drift | VS = 18 V, IS = –10 mA | –40°C to +125°C | 0.009 | Ω/°C | ||
| IS(OFF) | Source off leakage current(1) | VDD = 39.6 V, VSS = 0 V Switch state is off VS = 30 V / 1 V VD = 1 V / 30 V |
25°C | –0.25 | 0.05 | 0.25 | nA |
| –40°C to +85°C | –3.5 | 3.5 | nA | ||||
| –40°C to +125°C | –26 | 26 | nA | ||||
| ID(OFF) | Drain off leakage current(1) | VDD = 39.6 V, VSS = 0 V Switch state is off VS = 30 V / 1 V VD = 1 V / 30 V |
25°C | –0.25 | 0.05 | 0.25 | nA |
| –40°C to +85°C | –3.5 | 3.5 | nA | ||||
| –40°C to +125°C | –26 | 26 | nA | ||||
| IS(ON) ID(ON) |
Channel on leakage current(2) | VDD = 39.6 V, VSS = 0 V Switch state is on VS = VD = 30 V or 1 V |
25°C | –0.25 | 0.05 | 0.25 | nA |
| –40°C to +85°C | –3.5 | 3.5 | nA | ||||
| –40°C to +125°C | –26 | 26 | nA | ||||
| LOGIC INPUTS (SEL / EN pins) | |||||||
| VIH | Logic voltage high | –40°C to +125°C | 1.3 | 36 | V | ||
| VIL | Logic voltage low | –40°C to +125°C | 0 | 0.8 | V | ||
| IIH | Input leakage current | –40°C to +125°C | 0.5 | 2.75 | µA | ||
| IIL | Input leakage current | –40°C to +125°C | –0.1 | –0.005 | µA | ||
| CIN | Logic input capacitance | –40°C to +125°C | 3.5 | pF | |||
| POWER SUPPLY | |||||||
| IDD | VDD supply current | VDD = 39.6 V, VSS = 0 V Logic inputs = 0 V, 5 V, or VDD |
25°C | 50 | 60 | µA | |
| –40°C to +85°C | 70 | µA | |||||
| –40°C to +125°C | 87 | µA | |||||