SCDS452B March 2023 – May 2024 TMUX6221 , TMUX6222
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
at TA = 25°C
| VDD = 15 V, VSS = -15 V |
| VDD = 12 V, VSS = 0 V |
| VDD = 15 V, VSS = -15 V |
| VDD = 36 V, VSS = 0 V |
| TA = 25°C |
| TA = 25°C |
| Switch ON (EN = 1) |
| VDD = 15 V, VSS = -15 V |
| VDD = +15 V, VSS = -15 V |
| VDD = 5 V, VSS = -5 V |
| VDD = 36 V, VSS = 0 V |
| VDD = 5 V, VSS = -5 V |
| VDD = 12 V, VSS = 0 V |
| TA = 25°C |
| TA = 25°C |
| Switch OFF (EN = 0) |
| VDD = +15 V, VSS = -15 V |
| VDD = 12 V, VSS = 0 V |