SLASFI0A July 2026 – October 2026 TMUXHS5212
PRODUCTION DATA
The TMUXHS5212 can be used in USB Type-C implementation to mux USB 3.2/4 signals (TX1 and RX1 pairs versus TX2 and RX2 pairs) to accommodate plug flips. In typical use cases, the mux selection is done by a USB Type-C Channel Configuration (CC) or Power Delivery (PD) controller. The device can used on a USB Type-C DFP, UFP, or DRP port. Figure 7-2 shows two USB Type-C connector applications with both a host and device side. The cable between the two connectors swivels the pairs to properly route the signals to the correct pin. The other applications are more generic because different connectors can be used.
Figure 7-2 USB 3.2 Implementation for USB
Type-C Connector