SLOS429C May   2004  – May 2016 TPA6204A1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics: TA = 25°C
    6. 7.6 Operating Characteristics: TA = 25°C, Gain = 1 V/V
    7. 7.7 Dissipation Ratings
    8. 7.8 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Advantages of Fully Differential Amplifiers
      2. 9.3.2 Fully Differential Amplifier Efficiency and Thermal Information
    4. 9.4 Device Functional Modes
      1. 9.4.1 Shutdown Mode
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Selecting Components for Resistors (RI)
        2. 10.2.2.2 Using Low-ESR Capacitors
          1. 10.2.2.2.1 Bypass Capacitor (C(BYPASS)) and Start-Up Time
          2. 10.2.2.2.2 Input Capacitor (CI)
          3. 10.2.2.2.3 Decoupling Capacitor (CS)
      3. 10.2.3 Application Curves
    3. 10.3 System Examples
  11. 11Power Supply Recommendations
    1. 11.1 Power Supply Decoupling Capacitor
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Community Resources
    2. 13.2 Trademarks
    3. 13.3 Electrostatic Discharge Caution
    4. 13.4 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DRB|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Designed for Wireless or Cellular Handsets and PDAs
  • 1.7 W Into 8 Ω From a 5-V Supply at THD = 10% (Typical)
  • Low Supply Current: 4 mA Typical at 5 V
  • Shutdown Current: 0.01 µA Typical
  • Fast Start-Up With Minimal Pop
  • Only Three External Components
    • Improved PSRR (−80 dB) and Wide Supply Voltage (2.5 V to 5.5 V) for Direct Battery Operation
    • Fully Differential Design Reduces RF Rectification
    • −63-dB CMRR Eliminates Two Input Coupling Capacitors
  • Pin-to-Pin Compatible With TPA2005D1 and TPA6211A1 in SON Package
  • Available in 3 mm × 3 mm SON Package (DRB)

2 Applications

  • Ideal for Wireless Handsets
  • PDAs
  • Notebook Computers

3 Description

The TPA6204A1 device (sometimes referred to as TPA6204) is a 1.7-W mono fully-differential amplifier designed to drive a speaker with at least 8-Ω impedance while consuming only 20 mm2 total printed-circuit board (PCB) area in most applications. The device operates from 2.5 V to 5.5 V, drawing only 4 mA of quiescent supply current. The TPA6204A1 (TPA6204) is available in the space-saving 3 mm × 3 mm SON (DRB) package.

The TPA6204A1 (TPA6204) is ideal for PDA or smartphone applications due to features such as −80-dB supply voltage rejection from 20 Hz to 2 kHz, improved RF rectification immunity, small PCB area, and a fast start-up with minimal pop.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPA6204A1 SON (8) 3.00 mm × 3.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Application Circuit

TPA6204A1 app_circuit_slos429_v2.gif