Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Control interface Hardware Output power (W) 1.7 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 THD + N at 1 kHz (%) 0.02 Load (min) (Ω) 8 Analog supply voltage (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Control interface Hardware Output power (W) 1.7 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 THD + N at 1 kHz (%) 0.02 Load (min) (Ω) 8 Analog supply voltage (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
VSON (DRB) 8 9 mm² (3 mm × 3 mm)
  • Designed for Wireless or Cellular Handsets and
    PDAs
  • 1.7 W Into 8 Ω From a 5-V Supply at THD = 10%
    (Typical)
  • Low Supply Current: 4 mA Typical at 5 V
  • Shutdown Current: 0.01 µA Typical
  • Fast Start-Up With Minimal Pop
  • Only Three External Components
    • Improved PSRR (−80 dB) and Wide Supply
      Voltage (2.5 V to 5.5 V) for Direct Battery
      Operation
    • Fully Differential Design Reduces RF
      Rectification
    • −63-dB CMRR Eliminates Two Input Coupling
      Capacitors
  • Pin-to-Pin Compatible With TPA2005D1 and
    TPA6211A1 in SON Package
  • Available in 3 mm × 3 mm SON Package (DRB)
  • Designed for Wireless or Cellular Handsets and
    PDAs
  • 1.7 W Into 8 Ω From a 5-V Supply at THD = 10%
    (Typical)
  • Low Supply Current: 4 mA Typical at 5 V
  • Shutdown Current: 0.01 µA Typical
  • Fast Start-Up With Minimal Pop
  • Only Three External Components
    • Improved PSRR (−80 dB) and Wide Supply
      Voltage (2.5 V to 5.5 V) for Direct Battery
      Operation
    • Fully Differential Design Reduces RF
      Rectification
    • −63-dB CMRR Eliminates Two Input Coupling
      Capacitors
  • Pin-to-Pin Compatible With TPA2005D1 and
    TPA6211A1 in SON Package
  • Available in 3 mm × 3 mm SON Package (DRB)

The TPA6204A1 device (sometimes referred to as TPA6204) is a 1.7-W mono fully-differential amplifier designed to drive a speaker with at least 8-Ω impedance while consuming only 20 mm2 total printed-circuit board (PCB) area in most applications. The device operates from 2.5 V to 5.5 V, drawing only 4 mA of quiescent supply current. The TPA6204A1 (TPA6204) is available in the space-saving 3 mm × 3 mm SON (DRB) package.

The TPA6204A1 (TPA6204) is ideal for PDA or smartphone applications due to features such as −80-dB supply voltage rejection from 20 Hz to 2 kHz, improved RF rectification immunity, small PCB area, and a fast start-up with minimal pop.

The TPA6204A1 device (sometimes referred to as TPA6204) is a 1.7-W mono fully-differential amplifier designed to drive a speaker with at least 8-Ω impedance while consuming only 20 mm2 total printed-circuit board (PCB) area in most applications. The device operates from 2.5 V to 5.5 V, drawing only 4 mA of quiescent supply current. The TPA6204A1 (TPA6204) is available in the space-saving 3 mm × 3 mm SON (DRB) package.

The TPA6204A1 (TPA6204) is ideal for PDA or smartphone applications due to features such as −80-dB supply voltage rejection from 20 Hz to 2 kHz, improved RF rectification immunity, small PCB area, and a fast start-up with minimal pop.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPA6203A1 ACTIVE 1.25-W, mono, analog input Class-AB audio amplifier Lower power output

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TPA6204A1 1.7-W Mono Fully Differential Audio Power Amplifier datasheet (Rev. C) PDF | HTML May 31, 2016
Application note Single-Ended Input Pop Reduction for TPA6203A1 Jul 23, 2009
More literature TPA6204A1_NanoEVM_ Schematic Feb 13, 2007
More literature TPA6204A1_NanoEVM_OV Jan 29, 2007
User guide TPA6204A1EVM - User Guide Aug 16, 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA6204A1EVM — TPA6204A1 Evaluation Module (EVM)

The TPA6204A1 is a 1.7-W mono fully differential amplifier designed to drive a speaker with at least 8-Ohm impedance while comsuming less than 20mm2 total board space.

The device operates from 2.5V to 5.5V while consuming only 4mA of quiescent current. The TPA6204A1 is available in a space-saving (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos