SLVSBQ6B December   2012  – September 2015 TPD5E003

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6  Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings: JEDEC
    3. 6.3 ESD Ratings: IEC 61000-4-2
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Thermal Information
    6. 6.6 Electrical Characteristics
    7. 6.7 Typical Characteristics
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
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Community Resources
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Provides System-Level ESD Protection for Low-Voltage I/O Interface
  • IEC 61000-4-2 Level 4
    • ±15 kV (Contact Discharge)
    • ±15 kV (Air-Gap Discharge)
  • Typical I/O Capacitance 7 pF (VIO = 2.5 V)
  • DC Breakdown Voltage: 6 V (Minimum)
  • Low Leakage Current: 100 nA (Maximum)
  • Low ESD Clamping Voltage
  • Industrial Temperature Range: –40°C to 125°C
  • IEC 61000-4-5 (Surge): 40 W (8/20-µs Pulse)
  • Small, Easy-to-Route DPF Package

2 Applications

  • End Equipment:
    • Cell Phones
    • Tablets
    • Remote Controllers
    • Wearables
  • Interfaces:
    • SIM Cards
    • Audio Lines
    • Push-Buttons
    • General-Purpose Input and Output (GPIO)

3 Description

The TPD5E003 is a five-channel electrostatic discharge (ESD) transient voltage suppression (TVS) device. This device offers ±15-kV IEC contact and ±15-kV air-gap (level 4) ESD protection, and features five identical ESD clamping diodes that can be used to protect either five unidirectional (0 V to 5 V) I/O lines or four bidirectional (–5 V to 5 V) I/O lines. The compact DPF package is an industry standard and is convenient for component placement in
space-constrained applications. Typical application interfaces include SIM card interfaces, audio lines (mics, earphones, and speakerphones), SD interfaces, and keypads, or other buttons. Typical end equipment includes cell phones, tablets, remote controllers, and wearables.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPD5E003 X2SON (6) 1.00 mm × 1.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Application Schematic

TPD5E003 FP_slvsbq6.gif