SLIS171 December 2015 TPIC2030
PRODUCTION DATA.
TPIC2030 is very-low noise type motor driver IC suitable for slim or ultra-slim DVD reader/writer. The integrated current sense resistance for the spindle motor reduces cost and board area in designs. The TPIC2030 is an integrated solution for driving the spindle motor, sled motor, load motor, and Focus / Tracking / Tilt actuators in an optical disk drive. It also integrates a synchronous DC-DC converter to supply 1.0 or 3.3 V. The discontinuous mode regulation feature on the DC-DC converter improves efficiency at low power consumption.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPIC2030DBT | TSSOP (44) | 11.10 mm × 4.40 mm |
DATE | REVISION | NOTES |
---|---|---|
December 2015 | * | Initial release. |