SLUSFL9 April 2025 TPS1212-Q1
PRODUCTION DATA
The TPS1212-Q1 feature integrated charge pump UVLO feature. The voltage across BST-SRC is internally monitored. If the voltage is < V(BST_UVLO) then FLT is asserted low. Both the GATE and G gate drives also get disabled in this condition turning OFF main and bypass FETs. FLT gets de-asserted and gate drivers get enabled when BST to SRC voltage rises above V(BST_UVLO).
FLT assets low in TPS1212-Q1 when short-circuit or I2t based overcurrent or charge pump UVLO or NTC based external FET overtemperature is detected.