SLUSFL9 April 2025 TPS1212-Q1
PRODUCTION DATA
| PARAMETER | VALUE |
|---|---|
| Typical input voltage, VBATT_MIN to VBATT_MAX | 8V to 16V |
| Undervoltage lockout set point, VINUVLO | 6.5V |
| Maximum load current, IOUT | 35A |
| I2t Start threshold, IOC | 40A |
| I2t Protection threshold | 3000A2s |
| Maximum overcurrent threshold, IOC_MAX | 120A |
| Short-circuit protection threshold, ISC | 130A |
| Fault response | Auto-retry |
| Auto-retry time | 1000ms |
| Load wakeup threshold, ILWU | 200mA |