SLVS728D January 2007 – October 2019 TPS2412 , TPS2413
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| A, C, FLTR, VDD, voltage | –0.3 | 18 | V | |
| A above C voltage | 7.5 | V | ||
| C above A voltage | 18 | V | ||
| GATE(2), BYP voltage | –0.3 | 30 | V | |
| BYP to A voltage | –0.3 | 13 | V | |
| GATE above BYP(2) voltage | 0.3 | V | ||
| RSET(2) voltage | –0.3 | 7 | V | |
| GATE short to A or C or GND | Indefinite | |||
| TJ | Maximum junction temperature | Internally limited | °C | |