SLVSHX5A July 2025 – December 2025 TPS2HC08-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS2HC08-Q1 device can experience different transient conditions that cause large currents to flow for a short duration of time. These may include:
In these transient cases, the thermal impedance parameter ZϴJA denotes the junction-to-ambient thermal performance. Figure 9-2 shows the simulated thermal impedance for according to JEDEC JESD51-2,-5,-7 standards under natural convection conditions using an FR4 2s2p board. The device (chip + package) was modeled on a 76.2 × 114.3 × 1.5mm board featuring two inner copper layers (two at 70μm Cu thickness and two at 35μm Cu thickness). Five thermal vias positioned beneath the VBB pad established contact with the first inner copper layer (12mm x 12mm). All simulations were performed at an ambient temperature of 25°C.