SLVSHX5A July 2025 – December 2025 TPS2HC08-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The DIAG_EN pin enables or disables the diagnostic functions. If multiple devices are used, but the ADC resource is limited in the microcontroller, the MCU can use GPIOs to set DIAG_EN high to enable the diagnostics of one device while disabling the diagnostics of the other devices by setting DIAG_EN low. In addition, the device can keep the power consumption to a minimum by setting DIAG_EN and all EN signals low.
| DIAG_EN | ENx | SEL | SNS ACTIVATED CHANNEL | SNS | FLT | PROTECTIONS AND DIAGNOSTICS |
|---|---|---|---|---|---|---|
| L | H | — | — | High impedance | See Table 8-8 | SNS disabled, FLT reporting, full protection |
| L | High impedance | Diagnostics disabled, no protection | ||||
| H | — | 0 | Channel 1 | See Table 8-8 | See Table 8-8 | See Table 8-8 |
| 1 | Channel 2 |