SBVS272B November 2015 – December 2023 TPS3711
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VDD | Supply pin voltage | 1.8 | 36 | V | |
| VSENSE | Input pin voltage | 0 | 6.5(1) | V | |
| VOUT | Output pin voltage | 0 | 25 | V | |
| VPULLUP | Pullup voltage | 0 | 25 | V | |
| IOUT | Output pin current | 0 | 10 | mA | |
| TJ | Junction temperature | –40 | 25 | 125 | °C |