SGLS228C December 2003 – September 2015 TPS3805H33-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| GND | 2 | I | Ground |
| RESET | 3 | O | Active-low reset output (TPS3803-Q1: open drain, TPS3805-Q1: push/pull) |
| SENSE | 5 | I | Adjustable sense input |
| NC | 1 | — | No internal connection |
| NC
(TPS3803G15-Q1) |
5 | — | No internal connection |
| VDD | 4 | I | Input supply voltage, fixed sense input for TPS3803G15-Q1 and TPS3805-Q1 |