SGLS143E December 2002 – March 2025 TPS3820-Q1 , TPS3823-Q1 , TPS3824-Q1 , TPS3825-Q1 , TPS3828-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VOH | High-level output voltage | RESET | TPS382x-25-Q1 | VDD = VIT– + 0.2V, IOH = –20µA | 0.8 × VDD | V | ||
| TPS382x-30-Q1 | VDD = VIT– + 0.2V, IOH = –30µA | |||||||
| TPS382x-33-Q1 | ||||||||
| TPS382x-50-Q1 | VDD = VIT– + 0.2V, IOH = –120µA | VDD – 1.5V | ||||||
| RESET | TPS3824-25-Q1 TPS3825-25-Q1 |
VDD ≥ 1.8V, IOH = –100µA | 0.8 × VDD | |||||
| TPS3824-30-Q1 TPS3825-30-Q1 |
VDD ≥ 1.8V, IOH = –150µA | |||||||
| TPS3824-33-Q1 TPS3825-33-Q1 |
||||||||
| TPS3824-50-Q1 TPS3825-50-Q1 |
||||||||
| VOL | Low-level output voltage | RESET | TPS3824-25-Q1 TPS3825-25-Q1 |
VDD = VIT– + 0.2V, IOL = 1mA | 0.4 | V | ||
| TPS3824-30-Q1 TPS3825-30-Q1 |
VDD = VIT– + 0.2V, IOL = 1.2mA | |||||||
| TPS3824-33-Q1 TPS3825-33-Q1 |
||||||||
| TPS3824-50-Q1 TPS3825-50-Q1 |
VDD = VIT– + 0.2V, IOL = 3mA | |||||||
| RESET | TPS382x-25-Q1 | VDD = VIT– – 0.2V, IOL = 1mA | 0.45 | |||||
| TPS382x-30-Q1 | VDD = VIT– – 0.2V, IOL = 1.2mA | |||||||
| TPS382x-33-Q1 | ||||||||
| TPS382x-50-Q1 | VDD = VIT– – 0.2V, IOL = 3mA | |||||||
| VPOR | Power-up reset voltage (1) | VOL(max) = 0.4V, IOL(Sink) = 20µA | 0.9 | V | ||||
| VIT– | Negative-going input threshold voltage (2) | TPS382x-25-Q1 | TA = 0℃ to 85℃ | 2.21 | 2.25 | 2.3 | V | |
| TPS382x-30-Q1 | 2.59 | 2.63 | 2.69 | |||||
| TPS382x-33-Q1 | 2.88 | 2.93 | 3 | |||||
| TPS382x-50-Q1 | 4.49 | 4.55 | 4.64 | |||||
| TPS382x-25-Q1 | TA = –40℃ to 125℃ | 2.19 | 2.25 | 2.3 | ||||
| TPS382x-30-Q1 | 2.55 | 2.63 | 2.69 | |||||
| TPS382x-33-Q1 | 2.84 | 2.93 | 3 | |||||
| TPS382x-50-Q1 | 4.44 | 4.55 | 4.64 | |||||
| VHYS | Hysteresis at VDD input | TPS382x-25-Q1 | 30 | mV | ||||
| TPS382x-30-Q1 | ||||||||
| TPS382x-33-Q1 | ||||||||
| TPS382x-50-Q1 | 50 | |||||||
| IIH(AV) | Average high-level input current | WDI | WDI = VDD, time average (DC = 88%) | 120 | µA | |||
| IIL(AV) | Average low-level input current | WDI = 0.3V, VDD = 5.5V, time average (DC = 12%) | –15 | |||||
| IIH | High-level input current | WDI | WDI = VDD | 140 | 190 | µA | ||
| MR | MR = 0.7 × VDD, VDD = 5.5V | –40 | –60 | |||||
| IIL | Low-level input current | WDI | WDI = 0.3V, VDD = 5.5V | 140 | 190 | µA | ||
| MR | MR = 0.3V, VDD = 5.5V | –110 | –160 | |||||
| IOS | Output short-circuit current (3) | RESET | TPS382x-25-Q1 | VDD = VIT–,max + 0.2V, VO = 0V | –400 | µA | ||
| TPS382x-30-Q1 | ||||||||
| TPS382x-33-Q1 | ||||||||
| TPS382x-50-Q1 | –800 | |||||||
| IDD | Supply current | WDI, MR and outputs unconnected | 15 | 25 | µA | |||
| RMR | Internal pullup resistor at MR | 90 | kΩ | |||||
| Ci | Input capacitance at MR, WDI | VI = 0V to 5.5V | 5 | pF | ||||