SLVS861F august 2008 – june 2020 TPS40210-Q1 , TPS40211-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Input voltage range | VDD | –0.3 | 52 | V | |
| RC, SS, FB, DIS/ EN | –0.3 | 10 | V | ||
| ISNS | –0.3 | 8 | V | ||
| Output voltage range | COMP, BP, GDRV | –0.3 | 9 | V | |
| TJ | Operating junction temperature | –40°C | 150 | °C | |
| Tstg | Storage temperature | –55°C | 150 | °C | |