SLVS861F august 2008 – june 2020 TPS40210-Q1 , TPS40211-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS40210-Q1 and TPS40211-Q1 devices are wide-input-voltage (4.5 V to 52 V) non-synchronous boost controllers. They are suitable for topologies that require a grounded source N-channel FET, including boost, flyback, SEPIC, and various LED driver applications. Device features include programmable soft start, overcurrent protection with automatic retry, and programmable oscillator frequency. Current-mode control provides improved transient response and simplified loop compensation. The main difference between the two parts is the reference voltage to which the error amplifier regulates the FB pin.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| TPS40210-Q1 | PDSO (10) | 3.00 mm × 3.00 mm |
| TPS40211-Q1 |