SLUS984C November 2009 – April 2018 TPS51200-Q1
PRODUCTION DATA.
For this design example, use the parameters listed in Table 8.
| REFERENCE DESIGNATOR | DESCRIPTION | SPECIFICATION | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|
| R1, R2 | Resistor | 10 kΩ | ||
| R3 | 100 kΩ | |||
| R4(1) | ||||
| C1, C2, C3 | Capacitor | 10 μF, 6.3 V | GRM21BR70J106KE76L | Murata |
| C4 | 1000 pF | |||
| C5 | 0.1 μF | |||
| C6 | 4.7 μF, 6.3 V | GRM21BR60J475KA11L | Murata | |
| C7, C8 | 10 μF, 6.3 V | GRM21BR70J106KE76L | Murata | |
| C9(1) |