SLUSAE6B December 2010 – November 2023 TPS53315
PRODUCTION DATA
Figure 7-18 shows the thermal signature of the TPS53315 EVM at a switching frequency of 500 kHz. Figure 7-19 shows the thermal signature of the TPS53315 EVM at a switching frequency of 650 kHz
VIN = 12 V | VOUT = 1.1 V |
fSW = 500 kHz | TA = 25°C with no airflow |
IOUT= 12 A |
VIN = 12 V | VOUT = 3.3 V |
fSW = 650 kHz | TA = 25°C with no airflow |
IOUT= 12 A |