SLUSAE6B December 2010 – November 2023 TPS53315
PRODUCTION DATA
The device is designed to operate from an input voltage supply range between 3 V and 15 V (4.5-V to 25-V biased). This input supply must be well regulated. Proper bypassing of input supplies and internal regulators is also critical for noise performance, as is PCB layout and grounding scheme. See the recommendations in the Section 7.4 section.