SLVSHZ5 November 2026 TPS544628
ADVANCE INFORMATION
STORE_USER_ALL is shown in Figure 7-5 and described in Table 7-8.
Return to the Summary Table.
Write Transaction: Send Byte
Read Transaction: N/A
Data Format: Data-less
NVM Back-up: No
Updates: On-the-fly The STORE_USER_ALL command instructs the PMBus device to store the current register settings to non-volatile memory. Due to the EEPROM programming time, the duration of this command is approximately 125ms. For any incoming PMBus traffic while the device is busy programming EEPROM, the device will ACK its device address; but, NACK any other bytes (as well as returns all 1s for data) per PMBus Part II section 10.8.7. The device will not set any status for NACKd transactions during EEPROM programming. EEPROM programming faults will set the cml bit in the (78h) STATUS_BYTE and the oth bit in the (7Eh) STATUS_CML registers. NVM store operations are not recommended while the output is enabled (although the user is not explicitly prevented from doing so) as interruption can result in a corrupted NVM. Following issuance of an NVM store command, TI recommends disabling regulation and waiting a minimum of 125 ms before continuing.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| STORE_USER_ALL | |||||||
| W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | STORE_USER_ALL | W | 0h | N/A |