SLVSHZ5 November   2026 TPS544628

ADVANCE INFORMATION  
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
      1. 6.3.1  D-CAP4 Control
      2. 6.3.2  Internal VCC LDO and Using External Bias On the VCC Pin
        1. 6.3.2.1 Powering the Device From a Single Bus
        2. 6.3.2.2 Powering the Device From a Split-Rail Configuration
      3. 6.3.3  Multifunction Select (MS1) Pin
      4. 6.3.4  Multifunction Select (MS2) Pin
      5. 6.3.5  PMBus® Address (ADR) Pin
      6. 6.3.6  Output Voltage Setting
        1. 6.3.6.1 Setting VBOOT and VOUT_SCALE_LOOP
        2. 6.3.6.2 Setting Output Voltage (Internal Feedback)
        3. 6.3.6.3 Setting Output Voltage (External Feedback)
      7. 6.3.7  Switching Frequency
      8. 6.3.8  Dynamic Voltage Slew Rate
      9. 6.3.9  Enable
      10. 6.3.10 Soft Start and Soft Stop
      11. 6.3.11 Power Good
      12. 6.3.12 Overvoltage and Undervoltage Protection
      13. 6.3.13 Remote Sense
      14. 6.3.14 Low-side MOSFET Zero-Crossing
      15. 6.3.15 Current Sense and Positive Overcurrent Protection
      16. 6.3.16 Low-side MOSFET Negative Current Limit
      17. 6.3.17 Output Voltage Discharge
      18. 6.3.18 UVLO Protection
      19. 6.3.19 Telemetry
      20. 6.3.20 Thermal Shutdown
    4. 6.4 Device Functional Modes
      1. 6.4.1 Auto-Skip (PFM) Eco-mode Light Load Operation
      2. 6.4.2 Forced Continuous-Conduction Mode
  8. 7 Programming Registers
    1. 7.1 Register Map
      1. 7.1.1  OPERATION (Address = 01h)
      2. 7.1.2  ON_OFF_CONFIG (Address = 02h)
      3. 7.1.3  CLEAR_FAULTS (Address = 03h)
      4. 7.1.4  WRITE_PROTECT (Address = 10h)
      5. 7.1.5  STORE_USER_ALL (Address = 15h)
      6. 7.1.6  RESTORE_USER_ALL (Address = 16h)
      7. 7.1.7  CAPABILITY (Address = 19h)
      8. 7.1.8  VOUT_MODE (Address = 20h)
      9. 7.1.9  VOUT_COMMAND (Address = 21h)
      10.      55
      11. 7.1.10 VOUT_MARGIN_HIGH (Address = 25h)
      12. 7.1.11 VOUT_MARGIN_LOW (Address = 26h)
      13. 7.1.12 VOUT_TRANSITION_RATE (Address = 27h)
      14. 7.1.13 59
      15. 7.1.14 VOUT_SCALE_LOOP (Address = 29h)
      16. 7.1.15 FREQUENCY_SWITCH (Address = 33h)
      17. 7.1.16 62
      18. 7.1.17 VOUT_OV_FAULT_RESPONSE (Address = 41h)
      19. 7.1.18 VOUT_UV_FAULT_RESPONSE (Address = 45h)
      20.      65
      21. 7.1.19 IOUT_OC_FAULT_LIMIT (Address = 46h)
      22.      67
      23. 7.1.20 TON_DELAY (Address = 60h)
      24. 7.1.21 TON_RISE (Address = 61h)
      25.      70
      26. 7.1.22 TOFF_DELAY (Address = 64h)
      27. 7.1.23 TOFF_FALL (Address = 65h)
      28. 7.1.24 STATUS_BYTE (Address = 78h)
      29. 7.1.25 STATUS_WORD (Address = 79h)
      30. 7.1.26 STATUS_CML (Address = 7Eh)
      31. 7.1.27 STATUS_MFR_SPECIFIC (Address = 80h)
      32. 7.1.28 READ_VOUT (Address = 8Bh)
      33. 7.1.29 READ_IOUT (Address = 8Ch)
      34. 7.1.30 READ_TEMP1 (Address = 8Dh)
      35. 7.1.31 PMBUS_REVISION (Address = 98h)
      36. 7.1.32 MFR_ID (Address = 99h)
      37. 7.1.33 MFR_MODEL (Address = 9Ah)
      38. 7.1.34 MFR_REVISION (Address = 9Bh)
      39. 7.1.35 IC_DEVICE_ID (Address = ADh)
      40. 7.1.36 IC_DEVICE_REV (Address = AEh)
      41. 7.1.37 SYS_CFG_USER1 (Address = D1h)
      42. 7.1.38 PASSKEY (Address = D2h)
      43. 7.1.39 COMP (Address = D4h)
      44.      89
      45. 7.1.40 VBOOT (Address = D5h)
      46.      91
      47. 7.1.41 NVM_CHECKSUM (Address = D9h)
      48. 7.1.42 FUSION_ID0 (Address = FCh)
      49. 7.1.43 FUSION_ID1 (Address = FDh)
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Output Voltage Setting Point
        2. 8.2.2.2 Choose the Switching Frequency
        3. 8.2.2.3 Choose the Inductor
        4. 8.2.2.4 Choose the Output Capacitor
        5. 8.2.2.5 Choose the Input Capacitors (CIN)
        6. 8.2.2.6 VCC Bypass Capacitor
        7. 8.2.2.7 BOOT Capacitor
        8. 8.2.2.8 PG Pullup Resistor
        9. 8.2.2.9 Choose the PMBus® Address and Fault Recovery Mode
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
      3. 8.4.3 Thermal Performance On TI EVM
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
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
    1. 11.1 Tape and Reel Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)

VOUT_OV_FAULT_RESPONSE (Address = 41h)

VOUT_OV_FAULT_RESPONSE is shown in Figure 7-15 and described in Table 7-21.

Return to the Summary Table.

Write Transaction: Write Byte
Read Transaction: Read Byte
Data Format: Unsigned Binary (1 byte)
NVM Back-up: EEPROM
Updates: On-the-fly The VOUT_OV_FAULT_RESPONSE command instructs the device on what action to take in response to an output over-voltage fault.

Figure 7-15 VOUT_OV_FAULT_RESPONSE
76543210
RESERVEDRS_OVTD_OV
R-0hR/W-XhR-0h
Table 7-21 VOUT_OV_FAULT_RESPONSE Field Descriptions
BitFieldTypeResetDescription
7-6RESERVEDR0h Reserved
5-3RS_OVR/WX Output voltage over voltage retry setting. On reset the value will be determined by NVM.
  • 0h = The device does not attempt to restart. The output remains disabled until the fault is cleared (See section 10.7 of the PMBus spec.)
  • 7h = The device goes through a normal startup (Soft start) continuously, without limitation, until it is commanded off or bias power is removed or another fault condition causes the unit to shutdown. Data Validity: Any value other than 000 or 111 will not be accepted and such an attempt shall be considered as invalid data or unsupported data (ivd) and the device shall respond as described in ivd. Note, that since all 3 bits must be the same, only one (bit 5) is stored in EEPROM.
2-0TD_OVR0h These set the delay from the detection of the fault condition signal to the rail shutting down.
  • 0h = A zero value for the Retry time delay setting means that the unit does not delay a restart. This is only supported when Restart is enabled by RS_OV[2:0] =111.