SNVSBB1D March 2020 – July 2021 TPS548A28
PRODUCTION DATA
Test conditions:
fSW = 800 kHz, VIN = 12 V, VCC = Int LDO, VOUT = 1 V, IOUT = 15 A, Inductor LOUT = 0.8 µH (2.29 mΩ typ), COUT = 6 × 22 µF (1206/6.3 V/X7R), no RBOOT, no RC Snubber
SP1 (IC): 75.4°C, SP2 (Inductor): 53.3°C