SNVSBB1D March 2020 – July 2021 TPS548A28
PRODUCTION DATA
The RTRIP resistor sets the valley current limit. Equation 14 calculates the recommended current limit target. This includes the tolerance of the inductor and a factor of 0.85 for the tolerance of the current limit threshold. Equation 15 calculates the RTRIP resistor to set the current limit. The typical valley current limit target is 13.66 A. Round up to use a valley current limit of 15 A. The closest standard value for RTRIP is 4.02 kΩ.
With the current limit set, Equation 16 calculates the typical maximum output current at current limit. Equation 17 calculates the typical peak current at current limit. As mentioned in Section 8.2.2.3, the saturation behavior of the inductor at the peak current during current limit must be considered. For worst case calculations, the tolerance of the inductance and the current limit must be included.