SLUSC70D March 2016 – July 2017 TPS548D22
PRODUCTION DATA.
VSEL pin strap configuration is used to program initial boot voltage value, hiccup mode, and latch-off mode. The initial boot voltage is used to program the main loop voltage reference point. VSEL voltage settings provide TI designated discrete internal reference voltages. Table 3 lists internal reference voltage selections.
| VSEL[4] | VSEL[3] | VSEL[2] | VSEL[1] | VSEL[0] | RVSEL (kΩ) (1) |
|---|---|---|---|---|---|
| 1111: 0.975 V | 1: Latch-Off | Open | |||
| 0: Hiccup | 187 | ||||
| 1110: 1.1992 V | 1: Latch-Off | 165 | |||
| 0: Hiccup | 147 | ||||
| 1101: 1.1504 V | 1: Latch-Off | 133 | |||
| 0: Hiccup | 121 | ||||
| 1100: 1.0996 V | 1: Latch-Off | 110 | |||
| 0: Hiccup | 100 | ||||
| 1011: 1.0508 V | 1: Latch-Off | 90.9 | |||
| 0: Hiccup | 82.5 | ||||
| 1010: 1.0000 V | 1: Latch-Off | 75 | |||
| 0: Hiccup | 68.1 | ||||
| 1001: 0.9492 V | 1: Latch-Off | 60.4 | |||
| 0: Hiccup | 53.6 | ||||
| 1000: 0.9023 V | 1: Latch-Off | 47.5 | |||
| 0: Hiccup | 42.2 | ||||
| 0111: 0.9004 V | 1: Latch-Off | 37.4 | |||
| 0: Hiccup | 33.2 | ||||
| 0110: 0.8496 V | 1: Latch-Off | 29.4 | |||
| 0: Hiccup | 25.5 | ||||
| 0101: 0.8008 V | 1: Latch-Off | 22.1 | |||
| 0: Hiccup | 19.1 | ||||
| 0100: 0.7500 V | 1: Latch-Off | 16.5 | |||
| 0: Hiccup | 14.3 | ||||
| 0011: 0.6992 V | 1: Latch-Off | 12.1 | |||
| 0: Hiccup | 10 | ||||
| 0010: 0.6504 V | 1: Latch-Off | 7.87 | |||
| 0: Hiccup | 6.19 | ||||
| 0001: 0.5996 V | 1: Latch-Off | 4.64 | |||
| 0: Hiccup | 3.16 | ||||
| 0000: 0.975 V | 1: Latch-Off | 1.78 | |||
| 0: Hiccup | 0 | ||||