SLUSF90A June 2023 – January 2024 TPS562203 , TPS562206
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| VIN | 1 | I | Input voltage supply pin |
| SW | 2 | O | Switch node connection between high-side NFET and low-side NFET |
| GND | 3 | — | Ground pin source terminal of low-side power NFET, as well as the ground terminal for controller circuit. Connect sensitive FB to this GND at a single point. |
| BST | 4 | O | Supply input for the high-side NFET gate drive circuit. Connect a 0.1µF capacitor between the BST and SW pin. |
| EN | 5 | I | Enable input control. Active high and must be pulled up to enable the device. |
| FB | 6 | I | Converter feedback input. Connect to output voltage with feedback resistor divider. |