SLUSF90A June 2023 – January 2024 TPS562203 , TPS562206
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT SUPPLY VOLTAGE | ||||||
| Vin | Input voltage range | 4.2 | 17 | V | ||
| IVin | Vin supply current | No load, VEN = 5V, non-switching, PSM version | 110 | µA | ||
| No load, VEN = 5V, VFB = 0.7V, FCCM version | 350 | µA | ||||
| IInSdn | Vin shutdowncurrent | VEN = 0V | 7 | µA | ||
| UVLO | ||||||
| UVLO | Vin undervoltage lockout | Wake up VIN voltage | 3.6 | 3.8 | 4 | V |
| UVLO | Vin undervoltage lockout | Shut down VIN voltage | 3.2 | 3.4 | 3.6 | V |
| UVLO | Vin undervoltage lockout | Hysteresis VIN voltage | 400 | mV | ||
| FEEDBACK VOLTAGE | ||||||
| VFB | FB voltage | TJ = 25°C, Vin = 4.2 – 17V | 591 | 600 | 609 | mV |
| VFB | FB voltage | TJ = –40°C to 125°C, Vin = 4.2 – 17V | 588 | 600 | 612 | mV |
| MOSFET | ||||||
| RDS (on)Hi | High-side MOSFET Rds(on) | TJ = 25°C | 100 | mΩ | ||
| RDS (on)Lo | Low-side MOSFET Rds(on) | TJ = 25°C | 55 | mΩ | ||
| DUTY CYCLE and FREQUENCY CONTROL | ||||||
| FSW | Switching frequency | VVOUT = 3.3V | 600 | kHz | ||
| TOFF(Min) | Minimum off-time (1) | VFB = 0.5V | 100 | ns | ||
| TON(Min) | Minimum on-time (1) | 55 | ns | |||
| CURRENT LIMIT | ||||||
| IOCL_LS | Over current threshold | Valley current set point | 2.5 | 3.9 | 4.8 | A |
| INOCL | Negative over current threshold | Valley current set point | 0.7 | 1.3 | 1.9 | A |
| LOGIC THRESHOLD | ||||||
| VEN(On) | EN threshold high-level | 1.15 | 1.21 | 1.27 | V | |
| VEN(Off) | EN threshold low-level | 0.95 | 1.00 | 1.05 | V | |
| VENHys | EN hystersis | 200 | mV | |||
| OUTPUT DISCHARGE and SOFT START | ||||||
| IEN | EN pulldown current | VEN = 1.5V | 1 | uA | ||
| tSS | Internal soft-start time | Vout from 0 to target value. | 1.4 | ms | ||
| OUTPUT UNDERVOLTAGE AND OVERVOLTAGE PROTECTION | ||||||
| VUVP | UVP trip threshold | 55 | 60 | 65 | % | |
| tUVPDly | UVP prop deglitch | 256 | us | |||
| tUVPOn | In continuous hiccup mode, the switching time | Hard short, UVP detect | 1.5 | ms | ||
| tUVPOff | In continuous hiccup mode, non-switching time | Hard short, UVP detect | 13 | ms | ||
| THERMAL PROTECTION | ||||||
| TOTP | OTP trip threshold | 155 | °C | |||
| TOTPHsy | OTP hysteresis | 20 | °C | |||